The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Euro Style Front Plates and Modules
    • WMMPIR10X
    EAN-Nr.
    3250617262347
    Packaging
    1 piece
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • Wall detectors
    • See more

    PIR 10m Detection Euromodule White WMMPIR10X

    Price
    £441.25
    / piece *
    £441.25
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PIR 10m Detection Euromodule White

    WMMPIR10X

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Install­a­tion height
      10 - 10 m
    Detec­tion
    • Type of sensor
      Move­ment detector
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Treat­ment
      Untreated
    • Material
      Duro­plastic
    Reach distance
    • Max. trans­mis­sion range front­ally
      10 m
    • Max. trans­mis­sion range side­ways
      10 m
    Settings
    • Response bright­ness adjustable
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Connect­able
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WMMPIR10X
    PDF
    RoHS report WMMPIR10X
    PDF

    Downloads

    • Product image

      Image WMMPIR10X  | Hager

      Product Image WMMPIR10X

    • Product datasheet

      Image Hager Product data sheet WMMPIR10X  | Hager

      Hager Product data sheet WMMPIR10X

      PIR 10m Detection Euromodule White

      PDF
    • Catalogue

      Image Lighting & Controls Brochure  | Hager

      Lighting & Controls Brochure

      <b>Motion & Presence Detectors</b><br>Our range of modern LED lighting, motion and presence detectors can contribute energy savings of up to 63%. Download this brochure to take a look at our complete offer.

      PDF
      3,15 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMMB - Single Blank Euro Module, White
      WMMB
      Single Blank Euromodule White
      Price
      £5.31
      / piece *
      £5.31
      / piece *
    • 2
      WMMTVFB - Single IEC Female Euromodule Black
      WMMTVFB
      Single IEC Female Euromodule Black
      Price
      £11.82
      / piece *
      £11.82
      / piece *
    • 3
      WMMBTMB - BT Telephone Master Euromodule Black
      WMMBTMB
      BT Telephone Master Euromodule Black
      Price
      £19.53
      / piece *
      £19.53
      / piece *
    • 4
      WMMSAT - Single Satellite F Connector Euromodule White
      WMMSAT
      Single Satellite F Connector Euromodule White
      Price
      £20.04
      / piece *
      £20.04
      / piece *
    • 5
      WFP4EUPSW - Euro Style Plate 4 Module Polished Steel White Insert
      WFP4EUPSW
      Euro Style Plate 4 Module Polished Steel White Insert
      Price
      £74.70
      / piece *
      £74.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68