The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Euro Style Front Plates and Modules
    • WMMRJ45
    The Hager Sollysta 1 Euro Module provides reliable Gigabit data/voice connectivity for residential and commercial networks. Connection is achieved by the use of 8 IDC connections.
    The module simply push‑fits into the appropriate Euro Module Plate and aligns seamlessly with the chosen Sollysta front plate style and colour. This ensures quick, straightforward installation while delivering a neat, cohesive, and secure finished appearance.
    EAN-Nr.
    5015652260752
    Packaging
    1 piece
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • See more

    RJ45 Single Euro Module, White WMMRJ45

    Price
    £19.28
    / piece *
    £19.28
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Single Euro Module, White

    WMMRJ45

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      21 mm
    • Depth
      20.50 mm
    • Height
      50 mm
    • Width
      25 mm
    • Built-in depth
      16 mm
    Equip­ment
    • With dust cover
      Yes
    • With hinged lid
      No
    Mater­ials
    • Material
      Duro­plastic
    • Colour
      White
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMMRJ45
    PDF
    RoHS report WMMRJ45
    PDF

    Downloads

    • Product image

      Image WMMRJ45  | Hager

      Product Image WMMRJ45

    • Product datasheet

      Image Hager Product data sheet WMMRJ45  | Hager

      Hager Product data sheet WMMRJ45

      RJ45 - CAT 6 UTP Euromodule White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      310,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      299,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-15

      PDF
      256,77 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      364,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-14

      PDF
      256,27 kB
      Image Declaration of conformity International 2023-08-08  | Hager

      Declaration of conformity International 2023-08-08

      PDF
      299,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      390,67 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      399,81 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      334,88 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMMBTMB - BT Telephone Master Euromodule Black
      WMMBTMB
      BT Telephone Master Euromodule Black
      Price
      £19.53
      / piece *
      £19.53
      / piece *
    • 2
      WMMSAT - Single Satellite F Connector Euromodule White
      WMMSAT
      Single Satellite F Connector Euromodule White
      Price
      £20.04
      / piece *
      £20.04
      / piece *
    • 3
      WMMTVFB - Single IEC Female Euromodule Black
      WMMTVFB
      Single IEC Female Euromodule Black
      Price
      £11.82
      / piece *
      £11.82
      / piece *
    • 4
      WMMRJ45B - RJ45 - CAT 6 UTP Euromodule Black
      WMMRJ45B
      RJ45 - CAT 6 UTP Euromodule Black
      Price
      £16.25
      / piece *
      £16.25
      / piece *
    • 5
      WMMB - Single Blank Euro Module, White
      WMMB
      Single Blank Euromodule White
      Price
      £5.31
      / piece *
      £5.31
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68