The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Euro Style Front Plates and Modules
    • WPP1EUW
    EAN-Nr.
    3250617261593
    Packaging
    30 Pieces
    • Euro Style Front Plates and Modules

    1 Module Euro Style Accomodation Plate White WPP1EUW

    Price
    £10.52
    / piece *
    £10.52
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Grey
    Grey
    White
    White
    Number of gangs
    1
    1
    2
    2

    1 Module Euro Style Accomodation Plate White

    WPP1EUW

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Antenna socket box 7 products available
    • Sensor element for move­ment sensor 2 products available
    • Blind cover 2 products available
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 4 products available
    • Insert for commu­nic­a­tion tech­no­logy 6 products available

    Complete your system

    • Antenna socket box
    • Sensor element for move­ment sensor
    • Blind cover
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • Insert for commu­nic­a­tion tech­no­logy
    • WMMTX

      Triplexer TV, SAT & FM Euromodule White

      £38.67  / piece*
    • WMMTVMB

      Single IEC Male Euromodule Black

      £14.62  / piece*
    • WMMTVM

      Single IEC Male Euromodule White

      £16.69  / piece*
    • WMMTVFB

      Single IEC Female Euromodule Black

      £11.82  / piece*
    • WMMTVF

      Single IEC Female Euromodule White

      £13.65  / piece*
    • WMMSATB

      Single Satellite F Connector Euromodule Black

      £20.04  / piece*
    • WMMSAT

      Single Satellite F Connector Euromodule White

      £20.04  / piece*
    • WMMPIR10X

      PIR 10m Detection Euromodule White

      £441.25  / piece*
    • WMMPIR05X

      PIR 5m Detection Euromodule White

      £375.45  / piece*
    • WMMBB

      Single Blank Euromodule Black

      £4.62  / piece*
    • WMMB

      Single Blank Euromodule White

      £5.31  / piece*
    • WMMRJ11B

      RJ11 - Modem Euromodule Black

      £14.04  / piece*
    • WMMRJ11

      RJ11 - Modem Euromodule White

      £16.35  / piece*
    • WMMRJ45B

      RJ45 - CAT 6 UTP Euromodule Black

      £16.25  / piece*
    • WMMRJ45

      RJ45 - CAT 6 UTP Euromodule White

      £19.28  / piece*
    • WMMBTSB

      BT Telephone Secondary Euromodule Black

      £13.78  / piece*
    • WMMBTS

      BT Telephone Secondary Euromodule White

      £15.85  / piece*
    • WMMBTMB

      BT Telephone Master Euromodule Black

      £19.53  / piece*
    • WMMBTM

      BT Telephone Master Euromodule White

      £22.13  / piece*
    • WMMSP

      Speaker Terminal Posts Euromodule White

      £22.25  / piece*
    • WMMPP

      Phono Plugs Red/Black Euromodule

      £15.65  / piece*

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Metal
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WPP1EUW
    PDF
    RoHS report WPP1EUW
    PDF

    Downloads

    • Product image

      Image WPP1EUW  | Hager

      Product Image WPP1EUW

    • Product datasheet

      Image Hager Product data sheet WPP1EUW  | Hager

      Hager Product data sheet WPP1EUW

      1 Module Euro Style Accomodation Plate White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      235,91 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      136,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      241,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-22

      PDF
      130,59 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      308,78 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMMPIR05X - PIR  5m Detection Euromodule White
      WMMPIR05X
      PIR 5m Detection Euromodule White
      Price
      £375.45
      / piece *
      £375.45
      / piece *
    • 2
      WMMBTM - BT Telephone Master Euromodule White
      WMMBTM
      BT Telephone Master Euromodule White
      Price
      £22.13
      / piece *
      £22.13
      / piece *
    • 3
      WMMPIR10X - PIR 10m Detection Euromodule White
      WMMPIR10X
      PIR 10m Detection Euromodule White
      Price
      £441.25
      / piece *
      £441.25
      / piece *
    • 4
      WMMBB - Single Blank Euromodule Black
      WMMBB
      Single Blank Euromodule Black
      Price
      £4.62
      / piece *
      £4.62
      / piece *
    • 5
      WPP4EUB - 4 Module Euro Style Accomodation Plate & Back Box without
      WPP4EUB
      4 Module Euro Style Accomodation Plate & Back Box without
      Price
      £52.87
      / piece *
      £52.87
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68