20A 1 Way Double Pole Switch Marked 'WINE COOLER' Black WMGSDP2B/WC
Price
£12.98
/ piece
*
Complete your system
Compatible products
-
Referenced by 64 products available
Referenced by
Technical characteristics
Electric current
-
Switching current20 A
-
Rated current20 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourBlack
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeSnap-on mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth13.10 mm
Texts
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
-
ImprintWith clear terminal markings
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMGSDP2B/WC
20A 1 Way Double Pole Switch Marked 'WINE COOLER' Black
PDF -
Declaration of conformity
Declaration of conformity en-GB 2025-11-20
PDF439,48 kB
Declaration of conformity en-GB 2025-11-20
PDF430,52 kB
More documentation