6 Gang White Moulded Grid Plate WMGP6
Price
£19.56
/ piece
*
catalog.product_page.variants.title
Number of gangs
product.page.accessories.title
product.page.accessories.must_have_products.title
WMGF34
3/4 Gang Frame
£5.38/ piece
product.page.accessories.associated-products
-
Rocker switch 82 product.page.accessories.products-available -
Push-switch button 3 product.page.accessories.products-available -
Blind cover 1 product.page.accessories.products-available -
Dimmer 6 product.page.accessories.products-available -
Miniature fuse holder 2 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Capacity
-
Number of gangs6
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
Dimensions
-
Height146 mm
-
Width146 mm
-
Depth7.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet WMGP6
6 Gang White Moulded Grid Plate
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration of conformity en-GB 2025-11-20
PDF382,62 kB
Declaration of conformity en-GB 2025-11-20
PDF405,43 kB
Declaration of conformity en-GB 2026-07-22
PDF346,55 kB
More documentation