The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Grid Switches
    • WMGSD1LB
    EAN-Nr.
    3250617260336
    Packaging
    1 piece
    • Grid Switches
    • Grid Switches
    • Grid Switches
    • See more

    Grid Dimmer Switch Leading Edge Black WMGSD1LB

    Price
    £102.29
    / piece *
    £102.29
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Grid Dimmer Switch Leading Edge Black

    WMGSD1LB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Oper­ating voltage
      240 - 240 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Material
      Urea form­al­de­hyde
    Dimen­sions
    • Height
      60 mm
    • Width
      24 mm
    • Depth
      40 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotative switch
    Connec­tion
    • Conductor cross-sec­tion
      1.5 - 2.5 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Dimming prin­ciple
      Phase cut-on
    • Install­a­tion mode
      Install­a­tion in surface-­mounted or flush-­mounted hous­ings
    • Type of connec­tion
      With screw terminals
    • Oper­a­tion and control
      No Bluetooth inter­face
    Equip­ment
    • Substa­tion input
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - kallysto.line FM compl.: Rotary DIM leading/trailing phase ctrl. 400W White (English)
    PDF
    8,01 MB
    REACH declaration WMGSD1LB
    PDF
    RoHS report WMGSD1LB
    PDF

    Downloads

    • Product image

      Image WMGSD1LB  | Hager

      Product Image WMGSD1LB

    • Product datasheet

      Image Hager Product data sheet WMGSD1LB  | Hager

      Hager Product data sheet WMGSD1LB

      Grid Dimmer Switch Leading Edge Black

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      202,35 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-20

      PDF
      180,55 kB
      Image Declaration of conformity en-GB 2023-10-27  | Hager

      Declaration of conformity en-GB 2023-10-27

      PDF
      292,20 kB
      Image Declaration of conformity en-GB 2023-11-02  | Hager

      Declaration of conformity en-GB 2023-11-02

      PDF
      286,06 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMGSDP2B - 20A 1 Way Double Pole Switch Black
      WMGSDP2B
      20A 1 Way Double Pole Switch Black
      Price
      £9.22
      / piece *
      £9.22
      / piece *
    • 2
      WMGKS - 20A Double Pole Key Switch
      WMGKS
      20A Double Pole Key Switch
      Price
      £28.14
      / piece *
      £28.14
      / piece *
    • 3
      WMGS16 - 20A Intermediate Grid Switch, White
      WMGS16
      20A Intermediate Switch
      Price
      £27.94
      / piece *
      £27.94
      / piece *
    • 4
      WMGS13R - 2 Way & Centre Off Retractive Switch
      WMGS13R
      2 Way & Centre Off Retractive Switch
      Price
      £36.73
      / piece *
      £36.73
      / piece *
    • 5
      WMGSDP2N/HTG - 20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING'
      WMGSDP2N/HTG
      20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING'
      Price
      £19.15
      / piece *
      £19.15
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68