The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Grid Front Plates and Frames
    • WMGF1
    EAN-Nr.
    5015652259886
    Packaging
    20 Pieces
    • Grid Front Plates
    • Grid Front Plates and Frames
    • Grid Front Plates and Frames
    • See more

    1 Gang Frame WMGF1

    Price
    £3.76
    / piece *
    £3.76
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 Gang Frame

    WMGF1

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Metal
    • Surface finish
      Matt
    • Treat­ment
      Untreated
    • Colour
      Grey
    Accessories
    • With screwing accessories
      Yes
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Texts
    • Cable duct
      Also suit­able for cable ducts
    • Box
      Without wall box
    Capa­city
    • Number of gangs
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WMGF1
    PDF
    RoHS report WMGF1
    PDF

    Downloads

    • Product image

      Image WMGF1  | Hager

      Product Image WMGF1

    • Product datasheet

      Image Hager Product data sheet WMGF1  | Hager

      Hager Product data sheet WMGF1

      1 Gang Frame

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRGP3PS - Grid Front Plate 1 X 3 Polished Steel
      WRGP3PS
      Grid Front Plate 1 X 3 Polished Steel
      Price
      £24.65
      / piece *
      £24.65
      / piece *
    • 2
      WRGP12PS - Grid Front Plate 3 X 4 Polished Steel
      WRGP12PS
      Grid Front Plate 3 X 4 Polished Steel
      Price
      £46.23
      / piece *
      £46.23
      / piece *
    • 3
      WFGF2 - 2G Grid Frame for use with Flat Plate Range
      WFGF2
      2G Grid Frame for use with Flat Plate Range
      Price
      £2.87
      / piece *
      £2.87
      / piece *
    • 4
      WRGP4BS - Grid Front Plate 1 X 4 Brushed Steel
      WRGP4BS
      Grid Front Plate 1 X 4 Brushed Steel
      Price
      £24.42
      / piece *
      £24.42
      / piece *
    • 5
      WMGF2 - 2 Gang Frame
      WMGF2
      2 Gang Frame
      Price
      £3.76
      / piece *
      £3.76
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68