Grid Front Plate 2 X 3 Polished Steel WRGP6PS

EAN-Nr.
5015654744915
Packaging
1 Prt.
Price
£40.71
/ piece *

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    146 mm
  • Width
    146 mm
Materials
  • Colour
    silver optics
  • Material
    stainless steel
  • Type of surface treatment
    Other
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WRGP6PS  | Hager

    Product Image WRGP6PS

  • Product declaration

    Image EU Declaration of conformity for WRGP6PS  | Hager

    EU Declaration of conformity for WRGP6PS

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WRGP6PS  | Hager

    EU Declaration of conformity for WRGP6PS

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WRGP6PS  | Hager

    RoHS certificate for WRGP6PS

    PDF
    33 KB
    Image RoHS certificate for WRGP6PS  | Hager

    RoHS certificate for WRGP6PS

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.