The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Decor­ative
  • Grid Front Plates
  • WFGP2PS
  • Wiring Accessories

Grid Front Plate 1 X 2 Polished Steel WFGP2PS

EAN-Nr.
5015654744687
Packaging
1 piece
Price
£21.58
/ piece *
£21.58
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Grid Front Plate 1 X 2 Polished Steel

WFGP2PS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
WFGF2
WFGF2
2G Grid Frame for use with Flat Plate Range
£2.66/ piece
Add to a list
Add to a list

Optional accessories

  • Install­a­tion switch 88 products available
  • Push-switch button 3 products available
  • Blind cover 3 products available
  • Installation switch 2 products available
  • Mini­ature fuse holder 3 products available
  • Dimmer 6 products available

Complete your system

  • Install­a­tion switch
  • Push-switch button
  • Blind cover
  • Installation switch
  • Mini­ature fuse holder
  • Dimmer
  • WMGSDP2NB/FF

    20A 1 Way Double Pole Switch with LED Indicator Marked 'FRIDGE FREEZER' Black

    £15.92  / piece*
  • WMGSDP2N/HB

    20A 1 Way Double Pole Switch with LED Indicator Marked 'HOB'

    £17.54  / piece*
  • WMGSDP2N/FRI

    20A 1 Way Double Pole Switch with LED Indicator Marked 'FRIDGE'

    £17.54  / piece*
  • WMGS16

    20A Intermediate Switch

    £25.84  / piece*
  • WMGSDP2N

    20A 1 Way Double Pole Switch with LED Indicator

    £14.47  / piece*
  • WMGS12

    20AX 2 Way Single Pole Switch

    £14.06  / piece*
  • WMGS13R

    2 Way & Centre Off Retractive Switch

    £33.96  / piece*
  • WMGSDP2N/HTG

    20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING'

    £17.70  / piece*
  • WMGSDP2NB/HB

    20A 1 Way Double Pole Switch with LED Indicator Marked 'HOB' Black

    £16.07  / piece*
  • WMGSDP2B/HW

    20A 1 Way Double Pole Switch Marked 'HOT WATER' Black

    £12.24  / piece*
  • WMGSDP2N/MW

    20A 1 Way Double Pole Switch with LED Indicator Marked 'MICROWAVE'

    £17.53  / piece*
  • WMGSDP2B/EF

    20A 1 Way Double Pole Switch Marked 'EXTRACT FAN' Black

    £12.24  / piece*
  • WMGSDP2NB/DW

    20A 1 Way Double Pole Switch with LED Indicator Marked 'DISHWASHER' Black

    £16.88  / piece*
  • WMGSDP2NB/FRI

    20A 1 Way Double Pole Switch with LED Indicator Marked 'FRIDGE' Black

    £15.92  / piece*
  • WMGSDP2NB/WD

    20A 1 Way Double Pole Switch with LED Indicator Marked 'WASTE DISPOSAL' Black

    £17.82  / piece*
  • WMGSDP2/HB

    20A 1 Way Double Pole Switch Marked 'HOB'

    £13.09  / piece*
  • WMGSDP2/FRE

    20A 1 Way Double Pole Switch Marked 'FREEZER'

    £13.09  / piece*
  • WMGSDP2B/HB

    20A 1 Way Double Pole Switch Marked 'HOB' Black

    £12.36  / piece*
  • WMGSDP2/FRI

    20A 1 Way Double Pole Switch Marked 'FRIDGE'

    £13.09  / piece*
  • WMGSDP2B

    20A 1 Way Double Pole Switch Black

    £8.52  / piece*
  • WMGKS

    20A Double Pole Key Switch

    £26.02  / piece*
  • WMGKS/EL

    20A Double Pole Key Switch Marked 'EM LTG TEST'

    £28.52  / piece*
  • WMGKSB/EL

    20A Double Pole Key Switch Marked 'EM LTG TEST' Black

    £24.66  / piece*
  • WMGB1

    Blank Module

    £4.60  / piece*
  • WMGB1PSB

    BLANK MODULE POLISHED STEEL BLACK

    £13.03  / piece*
  • WMGB1PSW

    BLANK MODULE POLISHED STEEL WHITE

    £13.03  / piece*
  • WMGS16PSW

    20A Intermediate Switch Polished Steel White Insert

    £29.42  / piece*
  • WMGS12PSW

    20A 2 Way Single Pole Switch Polished Steel White Insert

    £19.39  / piece*
  • WMGFU13PSB

    13A Fuse Carrier Polished Steel Black Insert

    £30.99  / piece*
  • WMGFU13PSW

    13A Fuse Carrier Polished Steel White Insert

    £30.99  / piece*
  • WMGFU13

    13A Fuse Carrier

    £27.97  / piece*
  • WMGSD1L

    Grid Dimmer Switch Leading Edge

    £99.18  / piece*
  • WMGSD1T

    Grid Dimmer Switch Trailing Edge

    £146.53  / piece*
  • WMGSD1LB

    Grid Dimmer Switch Leading Edge Black

    £94.58  / piece*
  • WMGSD1SB

    Grid Slave Switch Black

    £52.22  / piece*
  • WMGSD1TB

    Grid Dimmer Switch Trailing Edge Black

    £139.75  / piece*
  • WMGSD1S

    Grid Slave Switch

    £54.75  / piece*

Technical characteristics

Capa­city
  • Number of gangs
    2
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    1.50 mm
  • Number of units hori­zontal
    2
  • Number of units vertical
    0
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP-Decorative frame for switch & socket-EN
PDF
35,41 MB
Hager REACH declaration WFGP2PS
PDF
Hager RoHS report WFGP2PS
PDF

Downloads

  • Product image

    Image WFGP2PS  | Hager

    Product Image WFGP2PS

  • Product datasheet

    Image Hager Product data sheet WFGP2PS  | Hager

    Hager Product data sheet WFGP2PS

    Grid Front Plate 1 X 2 Polished Steel

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-06-22

    PDF
    130,59 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    136,75 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    235,91 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    241,82 kB
More documentation

Discover our other products of this range

    5
  • 1
    WRGP8BS - Grid Front Plate 2 X 4 Brushed Steel
    WRGP8BS
    Grid Front Plate 2 X 4 Brushed Steel
    Price
    £42.34
    / piece *
    £42.34
    / piece *
  • 2
    WRGP6BS - Grid Front Plate 2 X 3 Brushed Steel
    WRGP6BS
    Grid Front Plate 2 X 3 Brushed Steel
    Price
    £42.34
    / piece *
    £42.34
    / piece *
  • 3
    WRGP1BS - Grid Front Plate 1 X 1 Brushed Steel
    WRGP1BS
    Grid Front Plate 1 X 1 Brushed Steel
    Price
    £16.67
    / piece *
    £16.67
    / piece *
  • 4
    WFGF2 - 2G Grid Frame for use with Flat Plate Range
    WFGF2
    2G Grid Frame for use with Flat Plate Range
    Price
    £2.66
    / piece *
    £2.66
    / piece *
  • 5
    WRGP2PS - Grid Front Plate 1 X 2 Polished Steel
    WRGP2PS
    Grid Front Plate 1 X 2 Polished Steel
    Price
    £13.47
    / piece *
    £13.47
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68