The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Grid Front Plates
    • WRGP2PS
    EAN-Nr.
    5015654744670
    Packaging
    1 piece
    • Grid Front Plates

    Grid Front Plate 1 X 2 Polished Steel WRGP2PS

    Price
    £14.56
    / piece *
    £14.56
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Stainless steel
    Silver
    Silver
    Stainless steel
    Stainless steel
    Surface finish
    Glossy
    Glossy
    Matt
    Matt
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    6
    6
    8
    8
    12
    12

    Grid Front Plate 1 X 2 Polished Steel

    WRGP2PS

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WMGF2
    WMGF2
    2 Gang Frame
    £3.76/ piece
    Add to a list
    Add to a list

    Optional accessories

    • Rocker switch 90 products available
    • Push-switch button 3 products available
    • Blind cover 3 products available
    • Mini­ature fuse holder 3 products available
    • Dimmer 6 products available

    Complete your system

    • Rocker switch
    • Push-switch button
    • Blind cover
    • Mini­ature fuse holder
    • Dimmer
    • WMGS16PSB

      20A Intermediate Switch Polished Steel Black Insert

      £31.82  / piece*
    • WMGS22RPSW

      20A 2 Way Retractive Switch Polished Steel White Insert

      £31.82  / piece*
    • WMGS22RPSB

      20A 2 Way Retractive Switch Polished Steel Black Insert

      £31.82  / piece*
    • WMGSDP2N/EF

      20A 1 Way Double Pole Switch with LED Indicator Marked 'EXTRACT FAN'

      £19.15  / piece*
    • WMGSDP2/OV

      20A 1 Way Double Pole Switch Marked 'OVEN'

      £14.15  / piece*
    • WMGSDP2/DW

      20A 1 Way Double Pole Switch Marked 'DISH WASHER'

      £14.15  / piece*
    • WMGSDP2/MW

      20A 1 Way Double Pole Switch Marked 'MICROWAVE'

      £14.15  / piece*
    • WMGSDP2B/EF

      20A 1 Way Double Pole Switch Marked 'EXTRACT FAN' Black

      £14.15  / piece*
    • WMGSDP2NB/HTG

      20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING' Black

      £19.15  / piece*
    • WMGSDP2

      20A 1 Way Double Pole Switch

      £10.82  / piece*
    • WMGS13LB

      2 Way & Centre Off Latching Switch Black

      £37.07  / piece*
    • WMGS16PSW

      20A Intermediate Switch Polished Steel White Insert

      £31.82  / piece*
    • WMGS13LR

      2 Way & Centre Off Latching Switch Red Rocker

      £37.07  / piece*
    • WMGS13RB

      2 Way & Centre Off Retractive Switch Black

      £37.07  / piece*
    • WMGS22R

      20A 2 Way Retractive Switch

      £27.94  / piece*
    • WMGS13RR

      2 Way & Centre Off Retractive Switch Red Rocker

      £37.07  / piece*
    • WMGSDP2PSB

      20A 1 Way Double Pole Switch Polished Steel Black Insert

      £32.48  / piece*
    • WMGSDP2NB

      20A 1 Way Double Pole Switch with LED Indicator Black

      £15.07  / piece*
    • WMGSDP2PSW

      20A 1 Way Double Pole Switch Polished Steel White Insert

      £32.48  / piece*
    • WMGS12PSB

      20A 2 Way Single Pole Switch Polished Steel Black Insert

      £20.97  / piece*
    • WMGKS

      20A Double Pole Key Switch

      £28.14  / piece*
    • WMGKS/EL

      20A Double Pole Key Switch Marked 'EMG LTG TEST'

      £30.85  / piece*
    • WMGKSB/EL

      20A Double Pole Key Switch Marked 'EM LTG TEST' Black

      £26.67  / piece*
    • WMGB1

      Blank Module

      £4.97  / piece*
    • WMGB1PSB

      BLANK MODULE POLISHED STEEL BLACK

      £14.09  / piece*
    • WMGB1PSW

      BLANK MODULE POLISHED STEEL WHITE

      £14.09  / piece*
    • WMGFU13PSB

      13A Fuse Carrier Polished Steel Black Insert

      £33.52  / piece*
    • WMGFU13PSW

      13A Fuse Carrier Polished Steel White Insert

      £33.52  / piece*
    • WMGFU13

      13A Fuse Carrier

      £30.25  / piece*
    • WMGSD1L

      Grid Dimmer Switch Leading Edge

      £107.26  / piece*
    • WMGSD1T

      Grid Dimmer Switch Trailing Edge

      £158.48  / piece*
    • WMGSD1LB

      Grid Dimmer Switch Leading Edge Black

      £102.29  / piece*
    • WMGSD1SB

      Grid Slave Switch Black

      £56.47  / piece*
    • WMGSD1TB

      Grid Dimmer Switch Trailing Edge Black

      £151.14  / piece*
    • WMGSD1S

      Grid Slave Switch

      £59.21  / piece*

    Technical characteristics

    Capa­city
    • Number of gangs
      2
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WRGP2PS
    PDF
    RoHS report WRGP2PS
    PDF

    Downloads

    • Product image

      Image WRGP2PS  | Hager

      Product Image WRGP2PS

    • Product datasheet

      Image Hager Product data sheet WRGP2PS  | Hager

      Hager Product data sheet WRGP2PS

      Grid Front Plate 1 X 2 Polished Steel

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRGP6PS - Grid Front Plate 2 X 3 Polished Steel
      WRGP6PS
      Grid Front Plate 2 X 3 Polished Steel
      Price
      £46.24
      / piece *
      £46.24
      / piece *
    • 2
      WFGP12PS - Grid Front Plate 3 X 4 Polished Steel
      WFGP12PS
      Grid Front Plate 3 X 4 Polished Steel
      Price
      £75.53
      / piece *
      £75.53
      / piece *
    • 3
      WFGP2BS - Grid Front Plate 1 X 2 Brushed Steel
      WFGP2BS
      Grid Front Plate 1 X 2 Brushed Steel
      Price
      £23.57
      / piece *
      £23.57
      / piece *
    • 4
      WFGP1BS - Grid Front Plate 1 X 1 Brushed Steel
      WFGP1BS
      Grid Front Plate 1 X 1 Brushed Steel
      Price
      £23.34
      / piece *
      £23.34
      / piece *
    • 5
      WRGP1PS - Grid Front Plate 1 X 1 Polished Steel
      WRGP1PS
      Grid Front Plate 1 X 1 Polished Steel
      Price
      £14.56
      / piece *
      £14.56
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68