8 Gang White Moulded Grid Plate WMGP8
Price
£19.56
/ piece
*
Also available in
Number of gangs
Complete your system
Must-have accessories
WMGF34
3/4 Gang Frame
£5.38/ piece
Optional accessories
-
Rocker switch 82 products available -
Push-switch button 3 products available -
Blind cover 1 products available -
Dimmer 6 products available -
Miniature fuse holder 2 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs8
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
Dimensions
-
Height146 mm
-
Width146 mm
-
Depth7.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMGP8
8 Gang White Moulded Grid Plate
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration of conformity en-GB 2025-11-20
PDF382,62 kB
Declaration of conformity en-GB 2025-11-20
PDF405,43 kB
Declaration of conformity en-GB 2026-07-22
PDF346,55 kB
More documentation