Grid Front Plate 1 X 4 Polished Steel WFGP4PS

EAN-Nr.
5015654744847
Packaging
1 Prt.
Price
£34.79
/ piece *

Technical characteristics

Dimensions
  • Depth
    1.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    silver optics
  • Material
    stainless steel
  • Type of surface treatment
    Other
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WFGP4PS  | Hager

    Product Image WFGP4PS

  • Product declaration

    Image EU Declaration of conformity for WFGP4PS  | Hager

    EU Declaration of conformity for WFGP4PS

    Declaration

    PDF
    136 KB
    Image EU Declaration of conformity for WFGP4PS  | Hager

    EU Declaration of conformity for WFGP4PS

    Declaration

    PDF
    241 KB
  • Product ROHS

    Image RoHS certificate for WFGP4PS  | Hager

    RoHS certificate for WFGP4PS

    PDF
    33 KB
    Image RoHS certificate for WFGP4PS  | Hager

    RoHS certificate for WFGP4PS

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.