3/4G Grid Frame for use with Flat Plate Range WFGF34

EAN-Nr.
5015654746353
Packaging
10 PCEs
Price
£3.57
/ piece *

Technical characteristics

Dimensions
  • Depth
    1.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    grey
  • Surface appearance
    matt
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WFGF34  | Hager

    Product Image WFGF34

  • Product declaration

    Image EU Declaration of conformity for WFGF34  | Hager

    EU Declaration of conformity for WFGF34

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WFGF34  | Hager

    EU Declaration of conformity for WFGF34

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WFGF34  | Hager

    RoHS certificate for WFGF34

    PDF
    33 KB
    Image RoHS certificate for WFGF34  | Hager

    RoHS certificate for WFGF34

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.