Grid plate 2G & Back Box with Knockouts WPGP2BKO
EAN-Nr.
3250617260572
Packaging
10 Pieces
Price
£13.68
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
WMGF2
2 Gang Frame
£3.48/ piece
Optional accessories
-
Installation switch 82 products available -
Push-switch button 3 products available -
Blind cover 1 products available -
Dimmer 6 products available -
Miniature fuse holder 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs2
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialMetal
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth48 mm
-
Number of units horizontal2
-
Number of units vertical0
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPGP2BKO
Grid plate 2G & Back Box with Knockouts
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-06-22
PDF130,59 kB
Declaration
Declaration of conformity International 2021-11-10
PDF136,75 kB
Declaration
Declaration of conformity International 2023-09-06
PDF235,91 kB
Declaration
Declaration of conformity International 2023-09-06
PDF241,82 kB
More documentation