Grid plate 1G & Back Box without Knockouts WPGP1B
Price
£14.68
/ piece
*
Also available in
Product colour - Grey
Complete your system
Must-have accessories
WMGF1
1 Gang Frame
£3.76/ piece
Optional accessories
-
Rocker switch 82 products available -
Push-switch button 3 products available -
Blind cover 1 products available -
Dimmer 6 products available -
Miniature fuse holder 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourGrey
-
Surface finishGlossy, Matt
-
MaterialMetal
-
TreatmentCoated, Epoxy
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth48 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPGP1B
Grid plate 1G & Back Box without Knockouts
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-06
PDF235,91 kB
Declaration
Declaration of conformity International 2021-11-10
PDF136,75 kB
Declaration
Declaration of conformity International 2023-09-06
PDF241,82 kB
Declaration
Declaration of conformity International 2021-06-22
PDF130,59 kB
More documentation