20A 1 WAY DP MKD COOKER HOOD • WMGSDP2/CHD | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Grid Switches
  • WMGSDP2/CHD
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

5
1
WMGKS/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST'
WMGKS/EL
20A Double Pole Key Switch Marked 'EM LTG TEST'
Price
£28.52
/ piece *
£28.52
/ piece *
2
WMGSD1T - Grid Dimmer Switch Trailing Edge
WMGSD1T
Grid Dimmer Switch Trailing Edge
Price
£146.53
/ piece *
£146.53
/ piece *
3
WMGFU13 - 13A Fuse Carrier
WMGFU13
13A Fuse Carrier
Price
£27.97
/ piece *
£27.97
/ piece *
4
WMGB1PSB - BLANK MODULE POLISHED STEEL BLACK
WMGB1PSB
BLANK MODULE POLISHED STEEL BLACK
Price
£13.03
/ piece *
£13.03
/ piece *
5
WMGS22RPSB - 20A 2 Way Retractive Switch Polished Steel Black Insert
WMGS22RPSB
20A 2 Way Retractive Switch Polished Steel Black Insert
Price
£29.42
/ piece *
£29.42
/ piece *

20A 1 Way Double Pole Switch Marked 'COOKER HOOD'

WMGSDP2/CHD

  • Wiring Accessories

20A 1 Way Double Pole Switch Marked 'COOKER HOOD' WMGSDP2/CHD

EAN-Nr.
5015652260042
Packaging
10 Pieces
Price
£13.09
/ piece *
£13.09
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Switching current
    20 A
  • Rated current
    20 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Urea form­al­de­hyde
  • Treat­ment
    Untreated
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with central cover plate
Connectivity
  • Mounting type
    Snap­p-on mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    13.10 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH-declaration 2023-10-20 (english)
PDF
33,04 kB
RoHS-declaration 2023-10-20 (english)
PDF
33,14 kB

Downloads

  • Product image

    Image WMGSDP2/CHD  | Hager

    Product Image WMGSDP2/CHD

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    604,26 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    324,63 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-06-01

    PDF
    667,03 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-23

    PDF
    237,40 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMGS12 - 20AX 2 Way Single Pole Switch
    WMGS12
    20AX 2 Way Single Pole Switch
    Price
    £14.06
    / piece *
    £14.06
    / piece *
  • 2
    WMGS12BSB - 20A 2 Way Single Pole Switch Brushed Steel Black Insert
    WMGS12BSB
    20A 2 Way Single Pole Switch Brushed Steel Black Insert
    Price
    £19.39
    / piece *
    £19.39
    / piece *
  • 3
    WMGS12BSW - 20A 2 Way Single Pole Switch Brushed Steel White Insert
    WMGS12BSW
    20A 2 Way Single Pole Switch Brushed Steel White Insert
    Price
    £19.39
    / piece *
    £19.39
    / piece *
  • 4
    WMGS12PSB - 20A 2 Way Single Pole Switch Polished Steel Black Insert
    WMGS12PSB
    20A 2 Way Single Pole Switch Polished Steel Black Insert
    Price
    £19.39
    / piece *
    £19.39
    / piece *
  • 5
    WMGS12PSW - 20A 2 Way Single Pole Switch Polished Steel White Insert
    WMGS12PSW
    20A 2 Way Single Pole Switch Polished Steel White Insert
    Price
    £19.39
    / piece *
    £19.39
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68