45A Cooker Control Unit Brushed Steel Black Insert WFCC50NBSB

EAN-Nr.
5015654741723
Packaging
1 Prt.
£161.48
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    45 A
Dimensions
  • Depth
    39.6 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    stainless steel optics
  • Material
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    brushed
Connection
  • Type of connection
    Screw connection
Safety
  • Protection index IP
    IP20
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.