The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Kitchen Applic­a­tion
    • WRDP84FOBSW
    EAN-Nr.
    5015654742256
    Packaging
    1 piece
    • Kitchen Applic­a­tion
    • FCU, Security and Safety Systems
    • See more

    20A Double Pole Switch with Flex Outlet Brushed Steel White Insert WRDP84FOBSW

    Price
    £35.07
    / piece *
    £35.07
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A Double Pole Switch with Flex Outlet Brushed Steel White Insert

    WRDP84FOBSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      20 mm
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRDP84FOBSW
    PDF
    RoHS report WRDP84FOBSW
    PDF

    Downloads

    • Product image

      Image WRDP84FOBSW  | Hager

      Product Image WRDP84FOBSW

    • Product datasheet

      Image Hager Product data sheet WRDP84FOBSW  | Hager

      Hager Product data sheet WRDP84FOBSW

      20A Double Pole Switch with Flex Outlet Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      324,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      667,03 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      237,40 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      604,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      421,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRDP84NIBSB - 20A Double Pole Switch Isolation Function with LED Brushed Steel Black Insert
      WRDP84NIBSB
      20A Double Pole Switch Isolation Function with LED Brushed Steel Black Insert
      Price
      £44.92
      / piece *
      £44.92
      / piece *
    • 2
      WRDP84FOPSW - 20A Double Pole Switch with Flex Outlet Polished Steel White Insert
      WRDP84FOPSW
      20A Double Pole Switch with Flex Outlet Polished Steel White Insert
      Price
      £34.75
      / piece *
      £34.75
      / piece *
    • 3
      WRDP84NIPSB - 20A Double Pole Switch Isolation Function with LED Polished Steel Black Insert
      WRDP84NIPSB
      20A Double Pole Switch Isolation Function with LED Polished Steel Black Insert
      Price
      £45.77
      / piece *
      £45.77
      / piece *
    • 4
      WRDP84NIPSW - 20A Double Pole Switch Isolation Function with LED Polished Steel White Insert
      WRDP84NIPSW
      20A Double Pole Switch Isolation Function with LED Polished Steel White Insert
      Price
      £45.77
      / piece *
      £45.77
      / piece *
    • 5
      WRDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WRDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      Price
      £40.42
      / piece *
      £40.42
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68