The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Decor­ative
  • Kitchen Applic­a­tion
  • WFCC50NBSW
  • Wiring Accessories

45A Cooker Control Unit Brushed Steel White Insert WFCC50NBSW

EAN-Nr.
5015654741709
Packaging
1 piece
Price
£171.17
/ piece *
£171.17
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

45A Cooker Control Unit Brushed Steel White Insert

WFCC50NBSW

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Voltage
  • Rated voltage
    250 V
Elec­tric current
  • Rated current
    45 A
Mater­ials
  • Colour
    Stain­less steel
  • Surface finish
    Matt
  • Material
    Stain­less steel
  • Treat­ment
    Brushed
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    39.60 mm
Connec­tion
  • Conductor cross-sec­tion
    16 - 16 mm²
Install­a­tion, mounting
  • Mounting on
    Flush mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    British Standard
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    Yes
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    0
Safety
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration WFCC50NBSW
PDF
Hager RoHS report WFCC50NBSW
PDF

Downloads

  • Product image

    Image WFCC50NBSW  | Hager

    Product Image WFCC50NBSW

  • Product datasheet

    Image Hager Product data sheet WFCC50NBSW  | Hager

    Hager Product data sheet WFCC50NBSW

    45A Cooker Control Unit Brushed Steel White Insert

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    227,71 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    222,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    123,10 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-06-22

    PDF
    116,84 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    329,75 kB
More documentation

Discover our other products of this range

    5
  • 1
    WRDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    WRDP84NBSB
    20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    Price
    £37.37
    / piece *
    £37.37
    / piece *
  • 2
    WRDP84NBSW - 20A Double Pole Switch with LED Indicator Brushed Steel White Insert
    WRDP84NBSW
    20A Double Pole Switch with LED Indicator Brushed Steel White Insert
    Price
    £37.73
    / piece *
    £37.73
    / piece *
  • 3
    WRDP84FOBSB - 20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
    WRDP84FOBSB
    20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
    Price
    £32.74
    / piece *
    £32.74
    / piece *
  • 4
    WRDP84FOBSW - 20A Double Pole Switch with Flex Outlet Brushed Steel White Insert
    WRDP84FOBSW
    20A Double Pole Switch with Flex Outlet Brushed Steel White Insert
    Price
    £32.43
    / piece *
    £32.43
    / piece *
  • 5
    WRSSU83PSW - 13A FCU Switched Polished Steel White Insert
    WRSSU83PSW
    13A FCU Switched Polished Steel White Insert
    Price
    £35.27
    / piece *
    £35.27
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68