The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Decor­ative
  • Kitchen Applic­a­tion
  • WRSSU83PSW
  • Wiring Accessories

13A FCU Switched Polished Steel White Insert WRSSU83PSW

EAN-Nr.
5015654742515
Packaging
1 piece
Price
£35.27
/ piece *
£35.27
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A FCU Switched Polished Steel White Insert

WRSSU83PSW

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    13 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    25.30 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    For flush-­mounted and hollow wall mounting
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WRSSU83PSW
PDF
Hager RoHS report WRSSU83PSW
PDF

Downloads

  • Product image

    Image WRSSU83PSW  | Hager

    Product Image WRSSU83PSW

  • Product datasheet

    Image Hager Product data sheet WRSSU83PSW  | Hager

    Hager Product data sheet WRSSU83PSW

    13A FCU Switched Polished Steel White Insert

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    382,72 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    391,72 kB
More documentation

Discover our other products of this range

    5
  • 1
    WRDP84FOPSW - 20A Double Pole Switch with Flex Outlet Polished Steel White Insert
    WRDP84FOPSW
    20A Double Pole Switch with Flex Outlet Polished Steel White Insert
    Price
    £32.13
    / piece *
    £32.13
    / piece *
  • 2
    WFDP84BSB - 20A Double Pole Switch Brushed Steel Black Insert
    WFDP84BSB
    20A Double Pole Switch Brushed Steel Black Insert
    Price
    £54.79
    / piece *
    £54.79
    / piece *
  • 3
    WFDP84PSW - 20A Double Pole Switch Polished Steel White Insert
    WFDP84PSW
    20A Double Pole Switch Polished Steel White Insert
    Price
    £54.79
    / piece *
    £54.79
    / piece *
  • 4
    WRDP84FOBSB - 20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
    WRDP84FOBSB
    20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
    Price
    £32.74
    / piece *
    £32.74
    / piece *
  • 5
    WRDP84FOPSB - 20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
    WRDP84FOPSB
    20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
    Price
    £32.74
    / piece *
    £32.74
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68