The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPB040D
    EAN-Nr.
    3250615515346
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV SPB040D

    Price
    £86.48
    / piece *
    £86.48
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV

    SPB040D

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Refer­ence test voltage Utest AC
      255 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Continuous oper­ating voltage Uc
      275 V
    • Voltage protec­tion level Up
      1.35 kV
    • Nominal voltage
      240 - 415 V AC ± 10%
    • Mode of protec­tion design
      Voltage-lim­iting type
    Equip­ment
    • With remote signalling contact
      No
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Max. alti­tude
      2,000 m
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      52.4 mm
    • Width
      17.5 mm
    • Depth
      55.3 mm
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      On base element
    Elec­tric current
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Max. discharge current (Imax)
      40 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      125 A
    • Nominal discharge current In
      20 kA
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Internal use only
    • Standard
      IEC/EN 61643-11
    Safety
    • Mode of protec­tion
      L-N, L-PEN
    • TOV beha­viour at UT
      350 V AC (5 s / with­stand mode), 460 V AC (120 min / safe failure mode)
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Poly­amide (PA)
    • Colour
      Light grey
    • RAL code
      7035
    Network config­ur­a­tion
    • Network type
      TN, TT
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SPB040D
    PDF
    RoHS report SPB040D
    PDF

    Downloads

    • Product image

      Image SPB040D  | Hager

      Product Image SPB040D

    • Product datasheet

      Image Hager Product data sheet SPB040D  | Hager

      Hager Product data sheet SPB040D

      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      269,03 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 2
      SPA932 - SPD T1+T2 4P TN-S TT 50kA Up 1,2kV
      SPA932
      SPD T1+T2 4P TN-S TT 50kA Up 1, 2kV
      Price
      £696.59
      / piece *
      £696.59
      / piece *
    • 3
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 4
      SPV340 - SPD T2 2P pluggable 40kA photovoltaic
      SPV340
      SPD T2 2P pluggable 40kA photovoltaic
      Price
      £354.69
      / piece *
      £354.69
      / piece *
    • 5
      SPB015N - Cartridge T2 N-PE Uc 260V Imax 40kA Up 1.5kV
      SPB015N
      Cartridge T2 N-PE Uc 260V Imax 40kA Up 1.5kV
      Price
      £113.13
      / piece *
      £113.13
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68