The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPA090
    EAN
    3250615515148
    VPE
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge 1P T1+T2 L-N SPA9xxx SPA090

    Price
    £115.29
    / piece *
    £115.29
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cartridge 1P T1+T2 L-N SPA9xxx

    SPA090

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      50 kA
    • Leak­age-­cur­rent free
      No
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      160 A
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      12.5 kA
    Network config­ur­a­tion
    • Network type
      TN-C, TN-S, TT
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    Equip­ment
    • With remote signalling contact
      Yes
    Capa­city
    • Number of modules
      1
    Voltage
    • Voltage protec­tion level Up
      1.20 kV
    • Continuous oper­ating voltage Uc
      335 V
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1.2 kV
    Archi­tec­ture
    • Type of pole
      1P
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      47.3 mm
    • Width
      17.5 mm
    • Depth
      67.3 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Install­a­tion, mounting
    • Mounting on
      Base
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SPA090
    PDF
    RoHS report SPA090
    PDF

    Downloads

    • Product image

      Image SPA090  | Hager UK

      Product Image SPA090

    • GeneratedProductDatasheet

      Image Hager Product data sheet SPA090  | Hager UK

      Hager Product data sheet SPA090

      Cartridge 1P T1+T2 L-N SPA9xxx

      PDF
    • ProductInstallationManual

      Image Installation manual en-GB, fr-FR, de-DE, pl-PL 2021-05-18  | Hager UK

      Installation manual en-GB, fr-FR, de-DE, pl-PL 2021-05-18

      PDF
      810,00 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      192,00 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      394,06 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-26

      PDF
      403,64 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager UK

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      597,12 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      352,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPA180 - Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      SPA180
      Combined SPD T1+T2 1P Iimp 25kA Up 1.5kV with remote contact integrated fuse
      Price
      £695.61
      / piece *
      £695.61
      / piece *
    • 2
      SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
      SPB040D
      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
      Price
      £86.48
      / piece *
      £86.48
      / piece *
    • 3
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *
    • 4
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 5
      SPA180N - Combined SPD T1+T2  1P N-PE  Iimp 100kA Uc 1.5KV remote contact integrated fuse
      SPA180N
      Combined SPD T1+T2 1P N-PE Iimp 100kA Uc 1.5KV remote contact integrated fuse
      Price
      £243.83
      / piece *
      £243.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68