The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • NCN303A
  • Circuit Protec­tion & Modular Switches

MCB 3P 10kA/15kA C-3A 3M NCN303A

EAN-Nr.
3250614615771
Packaging
4 Pieces
Price
£102.45
/ piece *
£102.45
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 3P 10kA/15kA C-3A 3M

NCN303A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • See more (9)
    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Modular phase busbar 1 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Modular phase busbar
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £9.58  / piece*
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      £45.14  / piece*
    • LZ060

      Heat dissipation insert

      £9.96  / piece*
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      £87.33  / piece*
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      £68.07  / piece*
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      £92.10  / piece*
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      £68.72  / piece*
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      £68.07  / piece*
    • MZ206

      Under voltage release 230V AC

      £68.72  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current
      3 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      30 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      15 kA
    • Rated current -25°C
      3.57 A
    • Rated current at -20°C
      3.52 A
    • Rated current -15°C
      3.47 A
    • Rated current -10°C
      3.42 A
    • Rated current -5°C
      3.37 A
    • Rated current at 0°C
      3.32 A
    • Rated current 5°C
      3.27 A
    • Rated current 10°C
      3.22 A
    • Rated current 15°C
      3.17 A
    • Rated current at 20°C
      3.11 A
    • Rated current 25°C
      3.06 A
    • Rated current 30°C
      3 A
    • Rated current 35°C
      2.93 A
    • Rated current at 40°C
      2.85 A
    • Rated current at 45°C
      2.77 A
    • Rated current at 50°C
      2.69 A
    • Rated current 55°C
      2.60 A
    • Rated current 60°C
      2.52 A
    • Rated current 65°C
      2.43 A
    • Rated current 70°C
      2.33 A
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      C
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      6.60 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    MCB 1P 6kA B-16A, 1 module
    PDF
    67,85 MB
    Hager REACH declaration NCN303A
    PDF
    Hager RoHS report NCN303A
    PDF

    Downloads

    • Product image

      Image NCN303A  | Hager

      Product Image NCN303A

    • Product datasheet

      Image Hager Product data sheet NCN303A  | Hager

      Hager Product data sheet NCN303A

      MCB 3P 10kA/15kA C-3A 3M

      PDF
    • Product data sheet

      Image UK_PD_TDS_TransformerMotorprotection.pdf  | Hager

      UK_PD_TDS_TransformerMotorprotection.pdf

      Technical data sheet recommending MCB's for single phase and three phase transformers.

      PDF
      204,90 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NBN310A - MCB 3P 10kA/15kA B-10A 3M
      NBN310A
      MCB 3P 10kA/15kA B-10A 3M
      Price
      £95.92
      / piece *
      £95.92
      / piece *
    • 2
      HMF380T - MCB 3P 10kA C-80A 4.5M
      HMF380T
      MCB 3P 10kA C-80A 4.5M
      Price
      £273.80
      / piece *
      £273.80
      / piece *
    • 3
      NBN140A - MCB 1P 10kA/15kA B-40A 1M
      NBN140A
      MCB 1P 10kA/15kA B-40A 1M
      Price
      £24.04
      / piece *
      £24.04
      / piece *
    • 4
      HMF299T - MCB 2P 10kA C-125A 3M
      HMF299T
      MCB 2P 10kA C-125A 3M
      Price
      £332.54
      / piece *
      £332.54
      / piece *
    • 5
      NBN320A - MCB 3P 10kA/15kA B-20A 3M
      NBN320A
      MCB 3P 10kA/15kA B-20A 3M
      Price
      £95.92
      / piece *
      £95.92
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68