The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • HMF380T
    EAN-Nr.
    3250613231156
    Packaging
    1 piece

    MCB 3P 10kA C-80A 4.5M HMF380T

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    HMC380T

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 3P 10kA C-80A 4.5M

    HMF380T

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 2 products available
    • Terminal cover 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 2 products available
    • Under voltage coil 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Terminal cover
    • Mech­anic accessories for low-­voltage compon­ents
    • Auxil­i­aries contact block
    • Shunt release
    • Under voltage coil
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*
    • MZN130

      Terminal cover 1P

      £30.08  / piece*
    • LZ060

      Heat dissipation insert

      £10.46  / piece*
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      £71.47  / piece*
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      £96.71  / piece*
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      £72.16  / piece*
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      £71.47  / piece*
    • MZ206

      Under voltage release 230V AC

      £72.16  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      80 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      10 kA
    • Rated current -15°C
      109 A
    • Rated current -10°C
      106 A
    • Rated current -5°C
      102 A
    • Rated current at 0°C
      99.20 A
    • Rated current 5°C
      96 A
    • Rated current 10°C
      92.80 A
    • Rated current 15°C
      89.60 A
    • Rated current at 20°C
      86.40 A
    • Rated current 25°C
      83.20 A
    • Rated current 30°C
      80 A
    • Rated current 35°C
      77.60 A
    • Rated current at 40°C
      75.10 A
    • Rated current at 45°C
      72.60 A
    • Rated current at 50°C
      70 A
    • Rated current 55°C
      67.20 A
    • Rated current 60°C
      64.30 A
    • Rated service breaking capa­city Ics AC according to IEC 60947-2
      75 %
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      C
    Capa­city
    • Number of modules
      4.50
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque
      3.5 - 5.0 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion flex­ible conductor
      50 mm²
    • Cross-sec­tion rigid conductor
      70 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      110 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      20.32 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      90 mm
    • Width
      80 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration HMF380T
    PDF
    RoHS report HMF380T
    PDF

    Downloads

    • Product image

      Image HMF380T  | Hager

      Product Image HMF380T

    • Product datasheet

      Image Hager Product data sheet HMF380T  | Hager

      Hager Product data sheet HMF380T

      MCB 3P 10kA C-80A 4.5M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-16

      PDF
      100,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      439,38 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,04 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68