product.page.accessories.title
product.page.accessories.associated-products
-
Door/operating panel 2 product.page.accessories.products-available -
Accessories/spare parts for low-voltage switch technology 1 product.page.accessories.products-available -
Small distribution board 9 product.page.accessories.products-available -
Switch disconnector AC 1 product.page.accessories.products-available -
Insert for lock system 1 product.page.accessories.products-available -
Distributor assembly for device surface mounting 1 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
-
Rated current IN400 A
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Height1,550 mm
-
Width900 mm
-
Depth220 mm
-
Door/cover is transparentNo
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class III
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeBarrel lock, Key lock
-
Protection class with doorIP1X
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF416B
400A 16 Way 125A Outgoers Plain
PDF -
ProductInstallationManual
UK_HAGER_INS_ZD0741
Installation manual en-GB 2013-07-29
PDF1,23 MB -
ProductBimModels
Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,50 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,49 MBRange : Panelboards. Switchboard. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,11 MBRange : Panelboards. Switchboard. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,10 MBRange Panelboard 400A Incoming -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,10 MBRange Panelboard 400A Incoming -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,09 MB -
ProductDataSheet
UK_CD_TDS_Invicta3Panelboards
Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A
PDF45,13 kB
UK_CD_TDS_Invicta3400-800Adimensions
Technical data sheet including dimension for 400A-800A rated Invicta 3 Panelboards.
PDF90,67 kB -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF257,00 kB
Declaration of conformity en-GB 2025-07-07
PDF255,65 kB
Declaration of conformity en-GB 2026-07-22
PDF353,68 kB