The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JF4508TM
    EAN
    5015654791803
    VPE
    1 piece
    • Invicta - 250A-800A Panel­boards

    450mm Top Extension Encl DIN 96 x 8 JF4508TM

    Price
    £483.42
    / piece *
    £483.42
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    450mm Top Extension Encl DIN 96 x 8

    JF4508TM

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Blanking plate for enclosure 1 product.page.accessories.products-available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 9 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Blanking plate for enclosure
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • JF96BP

      Blanking Plate DIN 96

      £38.30  / piece*
    • JF130VMF

      Voltage to Meter Fuse Pack

      £376.91  / piece*

    product.page.accessories.referenced_by.title

    • JF418BG

      400A 18 Way 125A Outgoers Glazed

      £3,085.13  / piece*
    • JF416BG

      400A 16 Way 125A Outgoers Glazed

      £2,759.09  / piece*
    • JF416B

      400A 16 Way 125A Outgoers Plain

      £2,699.42  / piece*
    • JF412BG

      400A 12 Way 125A Outgoers Glazed

      £2,306.27  / piece*
    • JF412B

      400A 12 Way 125A Outgoers Plain

      £2,358.56  / piece*
    • JF408BG

      400A 8 Way 125A Outgoers Glazed

      £1,888.59  / piece*
    • JF408B

      400A 8 Way 125A Outgoers Plain

      £2,028.46  / piece*
    • JF406BG

      400A 6 Way 125A Outgoers Glazed

      £1,660.04  / piece*
    • JF406B

      400A 6 Way 125A Outgoers Plain

      £1,783.15  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rows
      2
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      450 mm
    • Width
      900 mm
    • Depth
      160 mm
    • Number of width units
      8
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Locking type
      Without lock
    • Protec­tion class with door
      IP1X

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF4508TM
    PDF
    RoHS report JF4508TM
    PDF

    Downloads

    • Product image

      Image JF4508TM  | Hager UK

      Product Image JF4508TM

    • GeneratedProductDatasheet

      Image Hager Product data sheet JF4508TM  | Hager UK

      Hager Product data sheet JF4508TM

      450mm Top Extension Encl DIN 96 x 8

      PDF
    • ProductBimModels

      Image Panelboard JF Top-Bottom Meter Enclosure -Revit Family 2020 hosted-V2021  | Hager UK

      Panelboard JF Top-Bottom Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      940,00 kB
      Image Panelboard JF Top-Bottom Meter Enclosure -Revit Family 2020 no hosted-V2021  | Hager UK

      Panelboard JF Top-Bottom Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      948,00 kB
      Image Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      924,00 kB
      Image Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager UK

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      924,00 kB
      Image Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      940,00 kB
      Image Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager UK

      Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      964,00 kB
    • ProductDataSheet

      Image UK_CD_TDS_MeterEnclosures.pdf  | Hager UK

      UK_CD_TDS_MeterEnclosures.pdf

      Technical data sheets including dimensions for Meter Enclosures

      PDF
      234,41 kB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager UK

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 3
      JN216B - 250A 16 Way 125A Outgoers Plain
      JN216B
      250A 16 Way 125A Outgoers Plain
      Price
      £2,325.49
      / piece *
      £2,325.49
      / piece *
    • 4
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain
      Price
      £2,028.46
      / piece *
      £2,028.46
      / piece *
    • 5
      JF812B - 800A 12 Way 125A Outgoers Plain
      JF812B
      800A 12 Way 125A Outgoers Plain
      Price
      £2,474.21
      / piece *
      £2,474.21
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68