400A 3 Pole adjustable MCCB Incomer Kit JF443BM
Price
£1,496.93
/ piece
*
product.page.accessories.title
product.page.accessories.must_have_products.title
HND400H
Moulded Case Circuit Breaker h630 3P 50kA 400A LSI
£1,606.32/ piece
product.page.accessories.associated-products
-
Switch disconnector AC 1 product.page.accessories.products-available -
Small equipped distribution board 4 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 9 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS), Polycarbonate (PC)
Electric current
-
Rated current IN400 A
Architecture
-
Number of poles3
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF443BM
400A 3 Pole adjustable MCCB Incomer Kit
PDF -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF257,00 kB
Declaration of conformity en-GB 2025-07-07
PDF255,65 kB
Declaration of conformity en-GB 2026-07-22
PDF353,68 kB
More documentation