The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • HR520
    EAN-Nr.
    3250613281328
    Packaging
    1 piece

    EARTH LEAKAGE RELAY 0.03-10A TIME DELAY 50% LED HR520

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    EARTH LEAKAGE RELAY 0.03-10A TIME DELAY 50% LED

    HR520

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 500 mA, 1000 mA, 3000 mA, 10000 mA
    • Toroid's: Allowed over­load
      30 kA/100 ms
    Equip­ment
    • With earth leakage toroid
      Yes
    Safety
    • Residual current type
      A
    Settings
    • Adjustable time delay
      Yes
    Dimen­sions
    • Maximum connec­tion distance between receiver and trans­mitter
      25 m und 50 m twisted pair

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HR520
    PDF
    RoHS report HR520
    PDF

    Downloads

    • Product image

      Image HR520  | Hager

      Product Image HR520

    • Product datasheet

      Image Hager Product data sheet HR520  | Hager

      Hager Product data sheet HR520

      EARTH LEAKAGE RELAY 0.03-10A TIME DELAY 50% LED

      PDF
    • Installation manual

      Image Notice HR510, HR520 FR, DE, GB, ES, PT  | Hager

      Notice HR510, HR520 FR, DE, GB, ES, PT

      Installation manual en-GB, es-ES, fr-FR, de-DE, pt-PT 2020-01-01

      PDF
      537,14 kB
    • Product data sheet

      Image UK_PD_TDS_EARTHFAULTRELAY.pdf  | Hager

      UK_PD_TDS_EARTHFAULTRELAY.pdf

      Technical data sheet including characteristics for earth fault relays.

      PDF
      95,85 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      943,64 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      266,21 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68