The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • HR500
    EAN-Nr.
    3250613281298
    Packaging
    1 piece

    Earth Leakage Relay 0.03A instantaneous Trip Type A HR500

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth Leakage Relay 0.03A instantaneous Trip Type A

    HR500

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Toroid residual current release 8 products available

    Complete your system

    • Toroid residual current release
    • HR832

      Rectangular Toroid 150x350mm for Type A Earth Leakage Relay

      £2,903.96  / piece*
    • HR831

      Rectangular Toroid 115x305mm for Type A Earth Leakage Relay

      £2,254.43  / piece*
    • HR830

      Rectangular Toroid 70x175mm for Type A Earth Leakage Relay

      £899.96  / piece*
    • HR704

      Circular Section Torroid 140mm For Type A Earth Leakage Relay

      £804.91  / piece*
    • HR703

      Circular Section Torroid 105mm For Type A Earth Leakage Relay

      £454.58  / piece*
    • HR702

      Circular Section Torroid 70mm For Type A Earth Leakage Relay

      £398.11  / piece*
    • HR701

      Circular Section Torroid 35mm for Type A Earth Leakage Relay

      £389.99  / piece*
    • HR700

      Circular Section Torroid 30mm for Type A Earth Leakage Relay

      £368.89  / piece*

    Technical characteristics

    Elec­tric current
    • Rated residual oper­ating current Idn
      30 mA
    • Toroid's: Allowed over­load
      30 kA/100 ms
    Equip­ment
    • With earth leakage toroid
      Yes
    Safety
    • Residual current type
      A
    Settings
    • Time delay of residual current
      0
    • Adjustable time delay
      No
    Dimen­sions
    • Maximum connec­tion distance between receiver and trans­mitter
      25 m und 50 m twisted pair

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HR500
    PDF
    RoHS report HR500
    PDF

    Downloads

    • Product image

      Image HR500  | Hager

      Product Image HR500

    • Product datasheet

      Image Hager Product data sheet HR500  | Hager

      Hager Product data sheet HR500

      Earth Leakage Relay 0.03A instantaneous Trip Type A

      PDF
    • Installation manual

      Image Notice HR500, HR502 FR, DE, GB, ES, PT  | Hager

      Notice HR500, HR502 FR, DE, GB, ES, PT

      Installation manual en-GB, es-ES, fr-FR, de-DE, pt-PT 2020-01-01

      PDF
      166,57 kB
    • Product data sheet

      Image UK_PD_TDS_EARTHFAULTRELAY.pdf  | Hager

      UK_PD_TDS_EARTHFAULTRELAY.pdf

      Technical data sheet including characteristics for earth fault relays.

      PDF
      95,85 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      943,64 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      266,21 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68