The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • Resid­ual-­cur­rent relays and motor protec­tion switches
    • Resid­ual-­cur­rent relays and accessories
    • HR701
    EAN-Nr.
    3250613281373
    Packaging
    1 piece
    • Residual current release and accessories
    • Resid­ual-­cur­rent relays and accessories
    • See more

    Circular Section Torroid 35mm for Type A Earth Leakage Relay HR701

    Price
    £389.99
    / piece *
    £389.99
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Circular Section Torroid 35mm for Type A Earth Leakage Relay

    HR701

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • HR510

      Earth Leakage Relay 0.03-10A configurable Trip Type A

      £578.32  / piece*
    • HR502

      Earth Leakage Relay 0.3A instantaneous Trip Type A

      £395.24  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      33 mm
    Power
    • Total power loss under IN
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Connec­tion
    • Type of contacts
      1NO

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-12-18
    PDF
    201,21 kB
    REACH declaration HR701
    PDF
    RoHS report HR701
    PDF

    Downloads

    • Product image

      Image HR701  | Hager

      Product Image HR701

    • Product datasheet

      Image Hager Product data sheet HR701  | Hager

      Hager Product data sheet HR701

      Circular Section Torroid 35mm for Type A Earth Leakage Relay

      PDF
    • Installation manual

      Image Tore pour relais différentiel HR701_702_703_704_705  | Hager

      Tore pour relais différentiel HR701_702_703_704_705

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nn-NO 2020-01-01

      PDF
      285,83 kB
    • Product data sheet

      Image UK_PD_TDS_Torroids.pdf  | Hager

      UK_PD_TDS_Torroids.pdf

      Technical data sheet including torroid selection chart.

      PDF
      196,25 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-22

      PDF
      145,54 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      943,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HR700 - Circular Section Torroid 30mm for Type A Earth Leakage Relay
      HR700
      Circular Section Torroid 30mm for Type A Earth Leakage Relay
      Price
      £368.89
      / piece *
      £368.89
      / piece *
    • 2
      HR704 - Circular Section Torroid 140mm For Type A Earth Leakage Relay
      HR704
      Circular Section Torroid 140mm For Type A Earth Leakage Relay
      Price
      £804.91
      / piece *
      £804.91
      / piece *
    • 3
      HR832 - Rectangular Toroid 150x350mm for Type A Earth Leakage Relay
      HR832
      Rectangular Toroid 150x350mm for Type A Earth Leakage Relay
      Price
      £2,903.96
      / piece *
      £2,903.96
      / piece *
    • 4
      HR702 - Circular Section Torroid 70mm For Type A Earth Leakage Relay
      HR702
      Circular Section Torroid 70mm For Type A Earth Leakage Relay
      Price
      £398.11
      / piece *
      £398.11
      / piece *
    • 5
      HR502 - Earth Leakage Relay 0.3A instantaneous Trip Type A
      HR502
      Earth Leakage Relay 0.3A instantaneous Trip Type A
      Price
      £395.24
      / piece *
      £395.24
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68