![](https://hager.com/uk/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Earth Leakage Relay 0.03-10A configurable Trip Type A HR510
EAN-Nr.
3250613281311
Packaging
1 piece
£519.60
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Max operating voltage276 V
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 500 mA / 1 A / 3 A / 10 A
Power
-
Power consumed5 VA
Installation, mounting
-
Tightening torque1,7Nm
Connection
-
Connection cross-sect. flexible conductor1 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 4mm²
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP30
-
Residual current typeA
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for HR510
Notice HR510, HR520 FR, DE, GB, ES, PT
PDF537 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Product declaration
EU Declaration of conformity for HR510
Declaration
PDF145 KBEU Declaration of conformity for HR510
Declaration
PDF943 KB -
Product ROHS
Pollutant guidelines for HR510
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HR510
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation