Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 160A 40kA FTC HNT160NR
Complete your system
Optional accessories
-
Locking interlocking functions 5 products available -
Shunt release 5 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Connection Functions 7 products available -
Terminal cover 6 products available
Complete your system
Technical characteristics
-
Rated current IN160 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947160 A
-
Rated current at 15°C according to IEC 60947160 A
-
Rated current at 20°C according to IEC 60947160 A
-
Rated current at 25°C according to IEC 60947160 A
-
Rated current at 30°C according to IEC 60947160 A
-
Rated current at 35°C according to IEC 60947160 A
-
Rated current at 40°C according to IEC 60947160 A
-
Rated current at 45°C according to IEC 60947160 A
-
Rated current at 50°C according to IEC 60947160 A
-
Rated current at 55°C according to IEC 60947160 A
-
Rated current at 60°C according to IEC 60947160 A
-
Rated current at 65°C according to IEC 60947160 A
-
Rated current at 70°C according to IEC 60947150 A
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
-
Frequency50 - 60 Hz
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
-
Trip unitENERGY
-
Power dissipation at IN18.42 W
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
-
Ingress Protection (IP) classIP4X
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
InterlockableYes
-
Cable materialCopper, Aluminium
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement, General diagnostics, Network diagnostics, Operational state, Software diagnostics
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume< 1 KB
-
Real time data generationNo
-
Data stored on deviceNo
-
Height165 mm
-
Width105 mm
-
Depth97 mm
-
Adjustment range short-term delayed short-circuit release94.5 - 1,600.0 A
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HNT160NR
Moulded Case Circuit Breaker h3+ P250 Energy 3P3D 160A 40kA FTC
PDF -
Installation manual
Installation manual International 2019-10-24
PDF2,93 MB
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
Installation manual International 2015-11-02
PDF4,67 MB -
STEP files
CAD file for MCCB 250A 3P
STEP files International 2026-04-15
STP640,83 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB