The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • ADC906R
  • Circuit Protec­tion & Modular Switches

Bidirectional RCBO 1M 1P+N 6kA C-6A 30mA type A ADC906R

EAN-Nr.
3250611037460
Packaging
1 piece
Price
£127.76
/ piece *
£127.76
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Bidirectional RCBO 1M 1P+N 6kA C-6A 30mA type A

ADC906R

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    6 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    7.40 A
  • Rated current at -20°C
    7.30 A
  • Rated current -15°C
    7.10 A
  • Rated current -10°C
    7 A
  • Rated current -5°C
    6.90 A
  • Rated current at 0°C
    6.80 A
  • Rated current 5°C
    6.60 A
  • Rated current 10°C
    6.50 A
  • Rated current 15°C
    6.40 A
  • Rated current at 20°C
    6.30 A
  • Rated current 25°C
    6.10 A
  • Rated current 30°C
    6 A
  • Rated current 35°C
    5.90 A
  • Rated current at 40°C
    5.70 A
  • Rated current at 50°C
    5.50 A
  • Rated current 55°C
    5.40 A
  • Rated current 60°C
    5.20 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Max. oper­ating voltage
    264 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    2.74 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    85 mm
  • Width
    17.70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration ADC906R
PDF
Hager RoHS report ADC906R
PDF

Downloads

  • Product image

    Image ADC906R  | Hager

    Product Image ADC906R

  • Product datasheet

    Image Hager Product data sheet ADC906R  | Hager

    Hager Product data sheet ADC906R

    Bidirectional RCBO 1M 1P+N 6kA C-6A 30mA type A

    PDF
  • Installation manual

    Image Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13  | Hager

    Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13

    PDF
    1,13 MB
    Image Installation manual en-GB 2023-06-16  | Hager

    Installation manual en-GB 2023-06-16

    PDF
    1,10 MB
    Image Installation manual en-GB 2023-09-29  | Hager

    Installation manual en-GB 2023-09-29

    PDF
    1,12 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    628,17 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    624,25 kB
More documentation

Discover our other products of this range

    5
  • 1
    ADB410U - RCBO 1M 1P 10kA B-10A 30mA Type A
    ADB410U
    RCBO 1M 1P 10kA B-10A 30mA Type A
    Price
    £171.10
    / piece *
    £171.10
    / piece *
  • 2
    ADD410U - RCBO 1M 1P 10kA D-10A 30mA A
    ADD410U
    RCBO 1M 1P 10kA D-10A 30mA A
    Price
    £230.69
    / piece *
    £230.69
    / piece *
  • 3
    ADC810F - RCBO 1P+N 4.5kA C-10A 30mA AC Class
    ADC810F
    RCBO 1P+N 4.5kA C-10A 30mA AC Class
    Price
    £200.71
    / piece *
    £200.71
    / piece *
  • 4
    ADD416U - RCBO 1M 1P 10kA D-16A 30mA A
    ADD416U
    RCBO 1M 1P 10kA D-16A 30mA A
    Price
    £230.69
    / piece *
    £230.69
    / piece *
  • 5
    ADC440U - RCBO 1M 1P 10kA C-40A 30mA  Type A
    ADC440U
    RCBO 1M 1P 10kA C-40A 30mA Type A
    Price
    £171.10
    / piece *
    £171.10
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68