The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADC410U
    The Hager RCBO 1M 1P 10kA C-10A 30mA Type A combines MCB and RCD functions to protect against overloads, short circuits and earth leakage. With 10kA breaking capacity and Type A 30mA sensitivity, it suits residential and commercial 230-240 V, 50-60 Hz circuits. Compact 1-module (17.8 mm) DIN-rail design with screw/biconnect terminals, IP20, 4 kV impulse withstand, and -25 to 40°C operating range.
    EAN
    3250611036968
    VPE
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1P 10A Curve C 10kA 30mA Type A 1 Module ADC410U

    Price
    £179.54
    / piece *
    £179.54
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    RCBO 1P 10A Curve C 10kA 30mA Type A 1 Module

    ADC410U

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Locking inter­locking func­tions 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      10 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      13.3 A
    • Rated current at -20°C
      13 A
    • Rated current at -15°C
      12.7 A
    • Rated current at -10°C
      12.4 A
    • Rated current at -5°C
      12.1 A
    • Rated current at 0°C
      11.8 A
    • Rated current at 5°C
      11.5 A
    • Rated current at 10°C
      11.2 A
    • Rated current at 15°C
      10.9 A
    • Rated current at 20°C
      10.6 A
    • Rated current at 25°C
      10.3 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9.75 A
    • Rated current at 40°C
      9.5 A
    • Rated current at 50°C
      9 A
    • Rated current at 55°C
      8.75 A
    • Rated current at 60°C
      8.5 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated current at 45°C
      9.25 A
    • Rated current at 65°C
      8.25 A
    • Rated current at 70°C
      8 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      2.80 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      10,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADC410U
    PDF
    RoHS report ADC410U
    PDF

    Downloads

    • Product image

      Image ADC410U  | Hager UK

      Product Image ADC410U

    • GeneratedProductDatasheet

      Image Hager Product data sheet ADC410U  | Hager UK

      Hager Product data sheet ADC410U

      RCBO 1M 1P 10kA C-10A 30mA Type A

      PDF
    • ProductInstallationManual

      Image Installation manual en-GB 2020-06-23  | Hager UK

      Installation manual en-GB 2020-06-23

      PDF
      641,86 kB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      867,83 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADB416U - RCBO 1P 16A 10kA Curve B 30mA Type A 1 Module
      ADB416U
      RCBO 1M 1P 10kA B-16A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 2
      ADD432U - RCBO 1P 32A 10kA Curve D 30mA Type A 1 Module IP20
      ADD432U
      RCBO 1M 1P 10kA D-32A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *
    • 3
      ADB406U - RCBO 1P 6A 10kA Curve B 30mA Type A 1 Module IP20
      ADB406U
      RCBO 1M 1P 10kA B-6A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 4
      ADB440G - RCBO 1P 40A 6kA Curve B 30mA Type A 230-240V 1 Module
      ADB440G
      RCBO 1M 1P 6kA B-40A 30mA Type A
      Price
      £32.25
      / piece *
      £32.25
      / piece *
    • 5
      ADD425U - RCBO 1M 1P 10kA D-25A 30mA A
      ADD425U
      RCBO 1M 1P 10kA D-25A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68