RCBO 1M 1P 10kA C-45A 30mA Type A • ADC445U | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
              • See all the categories
              • Commercial & Residential Distribution Boards
                • Small distribution boards up to 63 A and multimedia boards
                  • Outdoor Enclosures
                • Residential Distribution Boards
                  • Consumer units
                • Terminal Connections & Busbar
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Busbar
                • Commercial Distribution Boards
                  • Invicta - 125A-250A TP&N Boards
                  • Invicta - Power & Lighting Boards
                  • Invicta - 250A-800A Panelboards
                  • Distribution Accessories
                  • Enclosed MCCBs
              • Non-British Standard Orion Enclosures
                • Polyester
                  • orion plus polyester enclosures
                  • orion plus polyester frames and accessories
              • Higher Power & Switching
                • Fused Protection
                  • NH fuse-switch disconnectors and accessories
                  • D0 switch-fuse unit and accessories
                  • Cylinder fuses and fuse elements
                • MCCBs
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Residual-current relays and motor protection switches
                  • Residual-current relays and accessories
                  • Motor protection switches and accessories
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Accessories Load break switches
              • Circuit Protection & Modular Switches
                • Circuit Protection
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual current circuit breakers (RCCB)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                  • Motor starter and accessories
                  • Residual current release and accessories
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Time switches and relays
                  • Time switch analogue - digital - KNX
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
              • Energy Metering
                • Energy Meters and Current Transformers
                  • Current transformers for busbar systems and accessories
                  • Energy meters
              • Wiring Accessories
                • Sollysta White Moulded
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                  • Part M (Grey)
                  • Specific Equipment
                • Sollysta Decorative
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                • Sollysta Metalclad
                  • Socket Outlets
                  • Switches and Light Control
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Surface Mounting Boxes
                  • Supplementary Products
                • Sollysta IP66
                  • Socket Outlets
                  • Switches
                  • FCU
                • Ceiling Accessories and Junction Boxes
                  • Ceiling Accessories
                  • Junction Boxes
                • Isolator Switches
                  • Weatherproof - IP65 Isolator Switches
              • Lighting Connection & Control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            Account
            • Catalogue
            • Circuit Protec­tion & Modular Switches
            • Circuit Protec­tion
            • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
            • ADC445U
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
            ADC445U
            RCBO 1M 1P 10kA C-45A 30mA Type A
            Price
            £171.10
            / piece *
            £171.10
            / piece *
            2
            ADB410U - RCBO 1M 1P 10kA B-10A 30mA Type A
            ADB410U
            RCBO 1M 1P 10kA B-10A 30mA Type A
            Price
            £171.10
            / piece *
            £171.10
            / piece *
            3
            ADB425U - RCBO 1M 1P 10kA B-25A 30mA Type A
            ADB425U
            RCBO 1M 1P 10kA B-25A 30mA Type A
            Price
            £171.10
            / piece *
            £171.10
            / piece *
            4
            ADD420U - RCBO 1M 1P 10kA D-20A 30mA A
            ADD420U
            RCBO 1M 1P 10kA D-20A 30mA A
            Price
            £230.69
            / piece *
            £230.69
            / piece *
            5
            ACB440U - RCBO 1M 1P 10kA B-40A 10mA Type A
            ACB440U
            RCBO 1M 1P 10kA B-40A 10mA Type A
            Price
            £203.31
            / piece *
            £203.31
            / piece *
            ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
            ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A

            RCBO 1M 1P 10kA C-45A 30mA Type A

            ADC445U

            ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
            ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
            • Circuit Protec­tion & Modular Switches

            RCBO 1M 1P 10kA C-45A 30mA Type A ADC445U

            EAN-Nr.
            3250611037118
            Packaging
            1 piece
            Price
            £171.10
            / piece *
            £171.10
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Complete your system

            Optional accessories

            • Locking inter­locking func­tions 2 products available

            Complete your system

            • Locking inter­locking func­tions
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              £9.58  / piece*
              Add to a list
              Add to a list
            • MZN176

              Locking wire for modular product

              £9.24  / piece*
              Add to a list
              Add to a list

            Technical characteristics

            Archi­tec­ture
            • Type of pole
              1P
            • Curve
              C
            Elec­tric current
            • Rated current
              45 A
            • Rated residual oper­ating current Idn
              30 mA
            • Rated current -25°C
              55.45 A
            • Rated current at -20°C
              54.50 A
            • Rated current -15°C
              53.55 A
            • Rated current -10°C
              52.60 A
            • Rated current -5°C
              51.65 A
            • Rated current at 0°C
              50.70 A
            • Rated current 5°C
              49.75 A
            • Rated current 10°C
              48.80 A
            • Rated current 15°C
              47.85 A
            • Rated current at 20°C
              46.90 A
            • Rated current 25°C
              45.95 A
            • Rated current 30°C
              45 A
            • Rated current 35°C
              44.50 A
            • Rated current at 40°C
              44 A
            • Rated current at 50°C
              43 A
            • Rated current 55°C
              42.50 A
            • Rated current 60°C
              42 A
            • Min./max. threshold value of the AC thermal oper­a­tion
              1.13 - 1.45 A
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              10 kA
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Rated oper­a­tional voltage Ue
              230 - 240 V
            • Over­voltage category according to IEC 60947-1
              3
            Power
            • Total power loss under IN
              12.90 W
            Frequency
            • Frequency
              50 - 60 Hz
            Use condi­tions
            • Max. Alti­tude
              2,000 m
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -25 - 40 °C
            • Stor­age/trans­port temper­ature
              -40 - 70 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              2,000
            • Number of mech­an­ical oper­a­tions
              10,000
            Connec­tion
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 10 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 25 mm²
            Install­a­tion, mounting
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Capa­city
            • Number of modules
              1
            Dimen­sions
            • Height
              115 mm
            • Width
              17.80 mm
            • Depth
              70 mm
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
            PDF
            351,86 kB
            REACH declaration ADC445U (english)
            PDF
            103,10 kB
            RoHS declaration ADC445U (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ADC445U  | Hager

              Product Image ADC445U

            • Installation manual

              Image Installation manual en-GB 2020-06-23  | Hager

              Installation manual en-GB 2020-06-23

              PDF
              641,86 kB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-10-25

              PDF
              413,52 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              VR440EV - 4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
              VR440EV
              4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
              Price
              £104.80
              / piece *
              £104.80
              / piece *
            • 2
              VR640EVSPD - 6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
              VR640EVSPD
              6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
              Price
              £144.40
              / piece *
              £144.40
              / piece *
            • 3
              ADA906U - RCBO 1P+N 6kA B-6A 30mA A Class
              ADA906U
              RCBO 1P+N 6kA B-6A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *
            • 4
              ADA910U - RCBO 1P+N 6kA B-10A 30mA A Class
              ADA910U
              RCBO 1P+N 6kA B-10A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *
            • 5
              ADA916U - RCBO 1P+N 6kA B-16A 30mA A Class
              ADA916U
              RCBO 1P+N 6kA B-16A 30mA A Class
              Price
              £187.51
              / piece *
              £187.51
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68