Frame 2gang vertical K.1 white, glossy 13237002
Login to create a product list
You need to be logged into your myHager account to create product lists
Also available in
Complete your system
Optional accessories
-
Central piece for communication technology 25 products available -
Socket outlet 50 products available -
HDMI insert 4 products available -
Movement sensor basic element 1 products available -
Transition adapter for domestic switching devices 6 products available -
Accessories/spare parts for domestic switching devices 5 products available
Complete your system
- Central piece for communication technology
- Socket outlet
- HDMI insert
- Movement sensor basic element
- Transition adapter for domestic switching devices
- Accessories/spare parts for domestic switching devices
- Information light signal for domestic switching devices
- Antenna socket box
- Central plate for information light signal insert
- Surface-mounted housing for flush-mounted switching device
- Rocker
- Push-switch button
- Dimmer
- Socket outlet with RCCB
- Automatic controller for lighting control system
- Electronic switch
- Blind cover
- Centre piece for switch or push button
- Room clock thermostat
- Rocker switch
- Data communication connection box copper (twisted pair)
- Centre piece for room thermostat
- Venetian blind control unit
-
10057009Centre plate for cable out., K.1/K.5, p. white glossy
-
10357006Centre plate TAE cut-out, K.1, ant. matt, lacq.
-
10357009Centre plate TAE cut-out, K.1, p. white glossy
-
146409Central plate 2gang for Krone jacks, com-tech, p. white glossy
-
11847006Centre plate for loudspeaker soc. out., K.1, ant. matt, lacq.
-
11847009Centre plate for loudspeaker soc. out., K.1, p. white glossy
-
14311606Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt
-
14311909Central plate inst. opening Ø 18.8 mm, com-tech, p. white matt/velvety
-
14097006Centre plate for FCC soc. out. 2gang, K.1, ant. matt, lacq.
-
14097009Centre plate for FCC soc. out. 2gang, K.1, p. white glossy
-
14077006Centre plate for FCC soc. out., K.1, ant. matt, lacq.
-
14077009Centre plate for FCC soc. out., K.1, p. white glossy
-
10057004Centre plate for cable out., K.1/K.5, stainless steel matt, lacq.
-
14631606Central plate 2gang for AMP jacks, com-tech, ant., matt
-
11827006Centre plate 2 dust prot. sliders, lab. field, K.1, ant. matt, lacq.
-
11827009Centre plate 2 dust prot. sliders, lab. field, K.1, p. white glossy
-
11707006Centre plate dust prot. slider, lab. field, K.1, ant. matt, lacq.
-
11707009Centre plate dust prot. slider, lab. field, K.1, p. white glossy
-
142709Central plate for 3 MINI-COM modules, com-tech, p. white glossy
-
12017016Centre plate for aerial soc. 2-/3hole, K.1, ant. matt, lacq.
-
41097006SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., K1, ant., lacq
-
41107009SCHUKO soc.out. LED, labfield, enhncd contact prot., screw-in lift term., K1, wh
-
41107115SCHUKO soc.out. LED+"EDV" impr., labfield, enhncd contact prot., screw-in lift , K1
-
41107113SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., screw-in lift , K1
-
41107114SCHUKO soc.out. LED+"ZSV" impr., labfield, enhncd contact prot., screw-in lift , K1
-
47157009Schuko socket outlet, K.1, polar white glossy
-
47157006Schuko socket outlet K.1 anthracite matt lacquered
-
47397114SCHUKO soc. out. "ZSV" imprint, K.1, orange glossy
-
47397006SCHUKO soc. out., K.1, ant. matt, lacq.
-
47397009SCHUKO soc. out., K.1, p. white glossy
-
47387009SCHUKO soc. out., enhncd contact prot., K.1, p. white glossy
-
41097009SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift term., K.1, p.wh
-
6765097014Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., K1, orange
-
6765097013Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., K1, green
-
6765097015Soc.out. earth.pin+control LED, enhncd contact prot., screw-in lift term., K1, red
-
6765097009Soc.out. earth.pin+control LED, enhncd contact prot., screw-in lift term., K.1, wh
-
6765107006Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift term., K.1, ant.
-
6765107009Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift term., K.1, wh
-
47527206SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, ant. matt, lacq.
-
47357009SCHUKO soc. out., enhncd contact prot., K.1, p. white glossy
-
11087009Intermediate ring for central plate, K.1, p. white glossy
-
11087006Intermediate ring for central plate, K.1, ant. matt, lacq.
-
11087109Adapter ring for centre plate 50 x 50 mm, K.1, p. white glossy
-
11087106Adapter ring for centre plate 50 x 50 mm, K.1, ant. matt, lacq.
-
11547109Interm. ring hinged cover f. central plate 50x50 mm, K.1, p.white gl.
-
11547106Interm. ring hinged cover f. central plate 50x50 mm, K.1, ant. matt, lacq.
-
10107000Sealing set for key switches/key push-buttons, K.x/Q.x, trans.
-
10107200Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.
-
10107100Sealing set for switches/push-buttons, K.x/Q.x, trans.
-
3313077009Centre plate f. soc. out.s BRITISH ST., can be switched off, K.1, p.white glossy
-
3313077006Centre plate f. soc.out. BRITISH ST., can be switched off, K.1, ant. matt, lacq.
-
2873Rotary dimmer LV with soft-lock house electronics
-
2973Universal rotary dimmer (R, L, C, LED), light control
-
296110Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control
-
296210Extension unit insert for universal rotary dimmer comfort, soft-l., light cont.
-
2909Rotary dimmer (R, LED), light control
-
85421100Universal Push button Dimmer 1gang (R, L, C, LED)
€0.00 / * -
85421200Universal Push button Dimmer Comfort 1gang (R, L, C, LED)
-
85422100Universal touch dimmer 2gang, electronics
€0.00 / *
-
85221100Blind insert comf, electronics
€0.00 / *
Technical properties
-
Number of gangs2
-
ColourWhite
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
-
Height151.50 mm
-
Width87 mm
-
Depth9.90 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionVertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 13237002
Frame 2gang vertical K.1 white, glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1230
PDF370,87 kB