The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Communication technology - Berker S.1
    • 14311606
    EAN
    4011334298878
    Packaging
    10
    • Communication technology - Berker S.1
    • Communication technology - Berker B.3
    • Communication technology - Berker Q.1
    • Communication technology - Berker Q.3
    • Communication technology - Berker Q.7
    • Communication technology - Berker K.1
    • Communication technology - Berker K.5
    • See more

    Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt 14311606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt

    14311606

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connection
    • Number of connections
      1
    Materials
    • Colour
      Anthracite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      13.90 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05
    • Related Systems
      K.x, Q.x, S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14311606
    PDF
    RoHS report 14311606
    PDF

    Downloads

    • Image 14311606  | Hager

      Product Image 14311606

    • Product datasheet

      Image Hager Product data sheet 14311606  | Hager

      Hager Product data sheet 14311606

      Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      458802 - FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, white matt
      458802
      FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, white matt
    • 2
      459410 - Aerial soc. 4hole single box, DC-permeable
      459410
      Aerial soc. 4hole single box, DC-permeable
    • 3
      14841606 - Central plate for aerial soc. 4hole (Ankaro), com-tech, ant., matt
      14841606
      Central plate for aerial soc. 4hole (Ankaro), com-tech, ant., matt
    • 4
      14841909 - Central plate f. aerial soc. 4hole (Ankaro), com-tech, p.white matt/velvety
      14841909
      Central plate f. aerial soc. 4hole (Ankaro), com-tech, p.white matt/velvety
    • 5
      14847003 - Central plate for aerial soc. 4hole (Ankaro), com-tech, al., matt, lacq.
      14847003
      Central plate for aerial soc. 4hole (Ankaro), com-tech, al., matt, lacq.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group