Central plate 2gang for AMP jacks, com-tech, ant., matt 14631606
EAN-Nr.
4011334301271
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Compatible products
-
Referenced by 285 products available
Referenced by
Technical characteristics
Connection
-
Connector/plug typeModular jack
-
Number of connections2
Capacity
-
Number of modules2
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth23.40 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x, Q.x, S.x/B.x
Downloads
More documentation