MCB 4P 6/10kA B-20A 4M NEN420
EAN
3250614620003
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
AOB type AC/A-SEL 5 products available -
AOB type AC 8 products available -
Modular phase busbar 1 products available -
AOB type A-HI 5 products available -
Terminal cover 1 products available
Complete your system
Technical properties
Electric current
-
Rated current20 A
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-215 kA
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-110 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-220 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-210 kA
Architecture
-
Type of pole4P
-
CurveB
Capacity
-
Number of modules4
Installation, mounting
-
Nominal tightening torque top terminal2.80 - 2.80 Nm
-
Nominal tightening torque down terminal2.80 - 2.80 Nm
-
Nominal tightening torque2.80 - 2.80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Voltage
-
Rated operational voltage Ue400 - 400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp6000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
-
Grid distance60 mm
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN10.87 W
Connectivity
-
Type of connectionScrew terminal
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height83 mm
-
Width70 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation