The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Add-on blocks for MCB and multi­polar
    • BDH825
    EAN
    3250611310044
    VPE
    1 piece
    • Add-on blocks for MCB and multi­polar

    Earth leakage add-on-block with double output 4P 25A 30mA A high immunity class BDH825

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Earth leakage add-on-block with double output 4P 25A 30mA A high immunity class

    BDH825

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      25 A
    • Rated residual oper­ating current Idn
      30 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A HI
    Capa­city
    • Number of modules
      3
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • Power dissip­a­tion at IN
      1.7 W
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.70 - 1.70 Nm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      6000
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      102 mm
    • Width
      52.50 mm
    • Depth
      70 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration BDH825
    PDF
    RoHS report BDH825
    PDF

    Downloads

    • Image BDH825  | Hager UK

      Product Image BDH825

    • GeneratedProductDatasheet

      Image Hager Product data sheet BDH825  | Hager UK

      Hager Product data sheet BDH825

      Earth leakage add-on-block with double output 4P 25A 30mA A high immunity class

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      261,94 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BFC840 - Add-on RCCB double output 4P 25A 300mA AC 230-400V 3 modules
      BFC840
      Earth leakage add-on-block with double output 4P 40A 300mA AC class
    • 2
      BDC863 - kWh meter Phase+Neutral Direct 40A Class B Optical 1 Module
      BDC863
      Earth leakage add-on-block with double output 4P 63A 30mA AC class
    • 3
      BFC825 - Earth leakage add-on block 4P 63A 500mA AC class 230-400V
      BFC825
      Earth leakage add-on-block with double output 4P 25A 300mA AC class
    • 4
      BDC840 - Earth leakage add-on block 4P 63A 300mA AC class, double output, 3 modules
      BDC840
      Earth leakage add-on-block with double output 4P 40A 30mA AC class
    • 5
      BDH480E - Earth leakage add-on-block 4P 125A 30mA type  A HI
      BDH480E
      Earth leakage add-on-block 4P 125A 30mA type A HI

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group