The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Add-on blocks for MCB and multi­polar
    • BF426
    The Hager Earth leakage add-on block 4P 25A 300mA AC Class provides residual current protection against earth faults for 3-phase+N circuits. With 300 mA Idn, it enhances fire protection on 230/400 V networks. Rated 25 A, AC type, 2 modules, left neutral. Ui 500 V and 4 kV impulse withstand add robustness. Ideal for residential or commercial panels, it mounts beside compatible breakers to complete protection.
    EAN
    3250611364269
    Packaging
    1 Piece
    • Add-on blocks for MCB and multi­polar

    Earth leakage add-on block 2P 63A 300mA AC class, 2 modules BF426

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth leakage add-on block 2P 63A 300mA AC class, 2 modules

    BF426

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Neutral posi­tion
      Left
    • Number of poles
      4
    Capa­city
    • Number of modules
      2
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Rated residual oper­ating current Idn
      300 mA
    • Rated current IN
      25 A
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.70 - 1.70 Nm
    • Nominal tight­ening torque down terminal
      2.20 - 2.20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration BF426
    PDF
    RoHS report BF426
    PDF

    Downloads

    • Image BF426  | Hager Africa

      Product Image BF426

    • Product datasheet

      Image Hager Product data sheet BF426  | Hager Africa

      Hager Product data sheet BF426

      Earth leakage add-on block 4P 25A 300mA AC Class

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29  | Hager Africa

      Installation manual en-GB, es-ES, fr-FR, it-IT, nl-NL, pt-PT 2022-04-29

      PDF
      1,61 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      920,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-12-07

      PDF
      1,14 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      443,02 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-11-12

      PDF
      452,70 kB
    More documentation

    Discover more of this product range

      5
    • 1
      BFC825 - Earth leakage add-on block 4P 63A 500mA AC class 230-400V
      BFC825
      Earth leakage add-on-block with double output 4P 25A 300mA AC class
    • 2
      BF225 - Earth leakage add-on block 2P 25A 300mA A high immunity Class
      BF225
      Earth leakage add-on block 2P 25A 300mA A high immunity Class
    • 3
      BF263 - MCB 1P 63A Curve C 6/10kA 230-400V 1 Module
      BF263
      Earth leakage add-on block 2P 63A 300mA A high immunity Class
    • 4
      BE464 - Earth leakage add-on block 2P 40A 300mA AC Class Left Neutral 2 Modules
      BE464
      Earth leakage add-on block 4P 63A 100mA AC Class
    • 5
      BFC840 - Add-on RCCB double output 4P 25A 300mA AC 230-400V 3 modules
      BFC840
      Earth leakage add-on-block with double output 4P 40A 300mA AC class

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group