20A 1 Way Double Pole Switch with LED Indicator Marked 'HOB' Black WMGSDP2NB/HB
EAN-Nr.
5015654745677
Packaging
10 Pieces
Price
£16.07
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 64 products available
Referenced by
Technical characteristics
Electric current
-
Switching current20 A
-
Rated current20 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with central cover plate
Connectivity
-
Mounting typeSnap-on mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth13.10 mm
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Control/operation elementSingle rocker
Texts
-
LightingWith control LED for ON
-
Switch mode2-pole
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMGSDP2NB/HB
20A 1 Way Double Pole Switch with LED Indicator Marked 'HOB' Black
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-08-23
PDF324,63 kB
Declaration
Declaration of conformity International 2023-06-01
PDF604,26 kB
Declaration
Declaration of conformity International 2023-06-01
PDF667,03 kB
Declaration
Declaration of conformity International 2022-08-23
PDF237,40 kB
More documentation