20AX 1W DP SW LED MKD WASHING MACHINE • WMGSDP2N/WM | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Newsletter subscription
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Wiring Accessories
            • Sollysta Metalclad
            • Grid Switches
            • WMGSDP2N/WM
            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'
            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'
            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'

            20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'

            WMGSDP2N/WM

            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'
            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'
            WMGSDP2N/WM - 20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE'
            • Wiring Accessories

            20A 1 Way Double Pole Switch with LED Indicator Marked 'WASHING MACHINE' WMGSDP2N/WM

            EAN-Nr.
            5015654745592
            Packaging
            10 Pieces
            Price
            £17.70
            / piece *
            £17.70
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Technical characteristics

            Elec­tric current
            • Switching current
              20 A
            • Rated current
              20 A
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Voltage
            • Rated voltage
              250 V
            Mater­ials
            • Colour
              White
            • Surface finish
              Glossy
            • Material
              Urea form­al­de­hyde
            • Treat­ment
              Untreated
            Iden­ti­fic­a­tion
            • Assembly arrange­ment
              Basic element with central cover plate
            Connectivity
            • Mounting type
              Snap­p-on mounting
            Controls and indic­ators
            • Number of buttons
              1
            Dimen­sions
            • Built-in depth
              13.10 mm
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Archi­tec­ture
            • Control/­op­er­a­tion element
              Single rocker
            Texts
            • Lighting
              With control LED for ON
            • Switch mode
              2-pole

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH-declaration 2023-10-20 (english)
            PDF
            33,13 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            33,19 kB

            Downloads

            • Product image

              Image WMGSDP2N/WM  | Hager

              Product Image WMGSDP2N/WM

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              604,26 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              324,63 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              667,03 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              237,40 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              WMGS12 - 20AX 2 Way Single Pole Switch
              WMGS12
              20AX 2 Way Single Pole Switch
              Price
              £14.06
              / piece *
              £14.06
              / piece *
            • 2
              WMGS12BSB - 20A 2 Way Single Pole Switch Brushed Steel Black Insert
              WMGS12BSB
              20A 2 Way Single Pole Switch Brushed Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 3
              WMGS12BSW - 20A 2 Way Single Pole Switch Brushed Steel White Insert
              WMGS12BSW
              20A 2 Way Single Pole Switch Brushed Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 4
              WMGS12PSB - 20A 2 Way Single Pole Switch Polished Steel Black Insert
              WMGS12PSB
              20A 2 Way Single Pole Switch Polished Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 5
              WMGS12PSW - 20A 2 Way Single Pole Switch Polished Steel White Insert
              WMGS12PSW
              20A 2 Way Single Pole Switch Polished Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro
            • Download Center

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career
            • Newsletter

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

            • Policies and certificates
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68