4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO VR440EV
Price
£107.94
/ piece
*
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 9 products available
Complete your system
Technical characteristics
Installation, mounting
-
Mounting onBase
-
Suitable for outdoor usageNo
Architecture
-
Number of poles2
Functions
-
Has protection main switchYes
-
Overvoltage protectionNo
Configuration
-
Number of arc fault detection devices AFDD0
Capacity
-
Number of modules4
Dimensions
-
Depth83 mm
-
Height206 mm
-
Width109 mm
Cover, door
-
InterlockableNo
-
Door/cover is transparentNo
Materials
-
RAL code9010
-
ColourWhite
-
MaterialSteel
Connection
-
Number of accessible phases2
Scope of delivery
-
Number of earth leakage circuit breaker type A1
-
Number of RCCB in enclosure1
Equipment
-
Number of groups0
-
Number of light groups0
-
Number of rows1
-
With energy meterNo
-
Number of rails0
-
Extension possibleNo
-
With bell transformerNo
-
With socket outletNo
Safety
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Protection classIsolation class III
-
Number of earth leakage switches 300 mA0
Compatibility
-
Cooker group suitable as power current groupNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VR440EV
4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
PDF -
Instruction manual
Instruction manual en-GB 2019-03-13
PDF2,46 MB -
Product data sheet
Product data sheet en-GB 2017-10-13
PDF773,79 kB -
Declaration of conformity
CE 24_3669_04_24 EVCS DBO
VR Range ECS DBO
PDF238,68 kB
UKCA 24_3670_04_24
VR Range EVCS DBO
PDF233,18 kB
More documentation