10 way 100A switch Disconnector Incomer, IP55 VW110G

EAN-Nr.
3250610419540
Packaging
1 Prt.
Price
£201.28
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    Wall mounting
Dimensions
  • Depth of installed product
    151 mm
  • Height of installed product
    302 mm
  • Width of installed product
    310 mm
Materials
  • Material
    plastic
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VW110G  | Hager

    Product Image VW110G

  • Product datasheet

    Image Product data sheets for VW110G  | Hager

    Product data sheets for VW110G

    UK_HAGER_TDS_GARAGEIP55.pdf

    PDF
    180 KB
  • Product declaration

    Image EU Declaration of conformity for VW110G  | Hager

    EU Declaration of conformity for VW110G

    Declaration

    PDF
    225 KB
  • Product ROHS

    Image RoHS certificate for VW110G  | Hager

    RoHS certificate for VW110G

    PDF
    32 KB
    Image RoHS certificate for VW110G  | Hager

    RoHS certificate for VW110G

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.