The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VW310G
    EAN-Nr.
    3250610419557
    Packaging
    1 piece
    • Consumer units

    10 Way 100A 30mA RCCB Incomer, IP55 VW310G

    Price
    £314.42
    / piece *
    £314.42
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10 Way 100A 30mA RCCB Incomer, IP55

    VW310G

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for terminals 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for terminals
    • VZ744

      Adapter, vector, for control terminal

      £12.13  / piece*

    Technical characteristics

    Dimen­sions
    • Width
      310 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VW310G
    PDF
    RoHS report VW310G
    PDF

    Downloads

    • Product image

      Image VW310G  | Hager

      Product Image VW310G

    • Product datasheet

      Image Hager Product data sheet VW310G  | Hager

      Hager Product data sheet VW310G

      10 Way 100A 30mA RCCB Incomer, IP55

      PDF
    • Product data sheet

      Image UK_HAGER_TDS_GARAGEIP55.pdf  | Hager

      UK_HAGER_TDS_GARAGEIP55.pdf

      Technical data sheet including torque settings

      PDF
      180,65 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      219,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      225,65 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VR440EV - 4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
      VR440EV
      4 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO
      Price
      £107.94
      / piece *
      £107.94
      / piece *
    • 2
      VR640EVSPD - 6 Way 100A 2P Main Switch Disconnector with 40A DP RCBO + Type 2 SPD
      VR640EVSPD
      6 Way 100A Switch disconnector with 40A DP Switch Neutral RCBO+Type 2 Surge Prot
      Price
      £148.73
      / piece *
      £148.73
      / piece *
    • 3
      VW110G - Consumer unit 10-way IP55 Wall-mount 100A Main Switch Disconnector
      VW110G
      10 way 100A switch Disconnector Incomer, IP55
      Price
      £131.84
      / piece *
      £131.84
      / piece *
    • 4
      KE01B - Insulated Flexible link,Blue 122mm Flat/Flat 100A Rated
      KE01B
      Insulated Flexible link, Blue 122mm Flat/Flat 100A Rated
      Price
      £6.04
      / piece *
      £6.04
      / piece *
    • 5
      KE01R - Insulated Flexible link, Brown 122mm Flat/Flat, 100A Rated
      KE01R
      Insulated Flexible link, Brown 122mm Flat/Flat, 100A Rated
      Price
      £6.04
      / piece *
      £6.04
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68