The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • KE03R
    The Hager Insulated Flexible Link, Brown 330 mm Flat/Flat, 100 A, provides a safe, adaptable connection between devices or busbars in switchboards. Its 100 A rating ensures dependable power transfer, while full insulation and brown phase identification enhance safety and compliance. The 330 mm flexible conductor eases alignment, absorbs vibration, and simplifies retrofits in residential and commercial panels.
    EAN-Nr.
    3250616602465
    Packaging
    10 Pieces
    • Consumer units

    Insulated flexible link Brown 330mm Flat-Flat 100A rated KE03R

    Price
    £10.86
    / piece *
    £10.86
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated flexible link Brown 330mm Flat-Flat 100A rated

    KE03R

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      100 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KE03R
    PDF
    RoHS report KE03R
    PDF

    Downloads

    • Product image

      Image KE03R  | Hager

      Product Image KE03R

    • Product datasheet

      Image Hager Product data sheet KE03R  | Hager

      Hager Product data sheet KE03R

      Insulated Flexible link, Brown 330mm Flat/Flat, 100A Rated

      PDF
    • Declaration of conformity

      Image CE_22.3494.10.22_universZ_U84...  | Hager

      CE_22.3494.10.22_universZ_U84...

      Declaration of conformity International 2022-12-16

      PDF
      390,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      861,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-08

      PDF
      180,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      177,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-26

      PDF
      403,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      918,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      394,06 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-16

      PDF
      299,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      192,00 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      230,37 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,79 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      514,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      597,12 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KE06R - Insulated Flexible link, Brown 500mm Flat/Flat, 100A Rated
      KE06R
      Insulated Flexible link, Brown 500mm Flat/Flat, 100A Rated
      Price
      £14.92
      / piece *
      £14.92
      / piece *
    • 2
      KE04B - Insulated Flexible link, Blue 355mm Flat/Flat, 100A Rated
      KE04B
      Insulated Flexible link, Blue 355mm Flat/Flat, 100A Rated
      Price
      £10.86
      / piece *
      £10.86
      / piece *
    • 3
      KE02R - Insulated Flexible link, Brown 242mm Flat/Flat, 100A Rated
      KE02R
      Insulated Flexible link, Brown 242mm Flat/Flat, 100A Rated
      Price
      £8.34
      / piece *
      £8.34
      / piece *
    • 4
      KE02B - Insulated Flexible link, Blue 236mm Flat/D, 100A Rated
      KE02B
      Insulated Flexible link, Blue 236mm Flat/D, 100A Rated
      Price
      £8.34
      / piece *
      £8.34
      / piece *
    • 5
      VME106 - 6 Way 100A Switch Disconnector Incomer
      VME106
      6 Way 100A Switch Disconnector Incomer
      Price
      £79.25
      / piece *
      £79.25
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68