The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPC023N
    EAN-Nr.
    3250615514912
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge T3 1P Uc 264V In 5kA Uoc 6kV Up 1.25kV SPC023N

    Price
    £114.93
    / piece *
    £114.93
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge T3 1P Uc 264V In 5kA Uoc 6kV Up 1.25kV

    SPC023N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      0.5 kA
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Equip­ment
    • With remote signalling contact
      No
    Stand­ards
    • Surge protec­tion device type
      T2, T3
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      46.8 mm
    • Width
      17.5 mm
    • Depth
      62.7 mm
    Controls and indic­ators
    • Indic­ator lamp
      Optic
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Voltage protec­tion level Up L-PE/N-PE
      1.40 kV
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP_SPC203N_HAGER_HAGE-00667-V01-01_EN
    PDF
    340,76 kB
    REACH declaration SPC023N
    PDF
    RoHS report SPC023N
    PDF

    Downloads

    • Product image

      Image SPC023N  | Hager

      Product Image SPC023N

    • Product datasheet

      Image Hager Product data sheet SPC023N  | Hager

      Hager Product data sheet SPC023N

      Cartridge T3 1P Uc 264V In 5kA Uoc 6kV Up 1.25kV

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      349,56 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SPD - 250A Surge Protection Kit Type I
      JK201SPD
      250A Surge Protection Kit Type I
      Price
      £948.09
      / piece *
      £948.09
      / piece *
    • 2
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 3
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 4
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 5
      SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      SPA081
      Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
      Price
      £349.46
      / piece *
      £349.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68