The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • SPA080
    EAN-Nr.
    3250615515049
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge L-N Uc 264V Iimp 25kA Imax 50kA Up 1.5kV for SPA180 SPA080

    Price
    £489.94
    / piece *
    £489.94
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge L-N Uc 264V Iimp 25kA Imax 50kA Up 1.5kV for SPA180

    SPA080

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Max. discharge (Imax) L-N(PEN)/ N-PE
      50 kA
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      25 kA
    Network config­ur­a­tion
    • Network type
      TN
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    Equip­ment
    • With remote signalling contact
      No
    Capa­city
    • Number of modules
      2
    Voltage
    • Voltage protec­tion level Up
      1.50 kV
    • Continuous oper­ating voltage Uc
      264 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1.5 kV
    Archi­tec­ture
    • Type of pole
      1P
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    Dimen­sions
    • Height
      113.4 mm
    • Width
      35.50 mm
    • Depth
      64.2 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1, T2
    Install­a­tion, mounting
    • Mounting on
      Base
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration SPA080
    PDF
    RoHS report SPA080
    PDF

    Downloads

    • Product image

      Image SPA080  | Hager

      Product Image SPA080

    • Product datasheet

      Image Hager Product data sheet SPA080  | Hager

      Hager Product data sheet SPA080

      Cartridge L-N Uc 264V Iimp 25kA Imax 50kA Up 1.5kV for SPA180

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2020-09-25  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2020-09-25

      PDF
      793,66 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      261,65 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 2
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *
    • 3
      SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      SPC203N
      SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
      Price
      £141.56
      / piece *
      £141.56
      / piece *
    • 4
      JK201SPD - 250A Surge Protection Kit Type I
      JK201SPD
      250A Surge Protection Kit Type I
      Price
      £948.09
      / piece *
      £948.09
      / piece *
    • 5
      SPB420 - SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      SPB420
      SPD 4P T2 TNS/TT Uc 350V In 20kA Imax 40kA 315A
      Price
      £547.59
      / piece *
      £547.59
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68