The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Change-over switches, key switches and accessories
    • SFT240
    EAN-Nr.
    3250615510921
    Packaging
    6 Pieces
    • Change-over switches, key switches and accessories

    2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point SFT240

    Price
    £60.93
    / piece *
    £60.93
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point

    SFT240

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Change over switch
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      40 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      0.60 kA
    • Accept­able current rating AC21 category A
      40 A
    • Accept­able current rating AC21 category B
      40 A
    • Accept­able current rating AC22 category A
      40 A
    • Accept­able current rating AC22 category B
      40 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0.48 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0.60 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.80 - 1.80 Nm
    • Suit­able for outdoor usage
      No
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Capa­city
    • Number of modules
      2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200,000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25,000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25,000
    Power
    • Power dissip­a­tion at IN
      4.20 W
    • Power loss per pole at In
      2.10 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SFT240
    PDF
    RoHS report SFT240
    PDF

    Downloads

    • Product image

      Image SFT240  | Hager

      Product Image SFT240

    • Product datasheet

      Image Hager Product data sheet SFT240  | Hager

      Hager Product data sheet SFT240

      2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point

      PDF
    • Technical appendix (single product)

      Image ChangeoverSwitch_WiringDiagrams  | Hager

      ChangeoverSwitch_WiringDiagrams

      Technical appendix (single product) en-GB 2019-01-18

      PDF
      55,83 kB
    • Product data sheet

      Image UK_MD_TDS_ChangeoverSwitches  | Hager

      UK_MD_TDS_ChangeoverSwitches

      Technical data sheet including characteristics for modular changeover switches

      PDF
      55,62 kB
    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Modułowe rozłączniki i przełączniki izolacyjne 16A i 125A

      PDF
      276,73 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SF263 - 2 pole Changeoverswitch 63A I-0-II
      SF263
      2 pole Changeoverswitch 63A I-0-II
      Price
      £61.48
      / piece *
      £61.48
      / piece *
    • 2
      SFH125 - 1-pole, 25A Modular Changeover Switch with Top Common Point
      SFH125
      1-pole, 25A Modular Changeover Switch with Top Common Point
      Price
      £28.90
      / piece *
      £28.90
      / piece *
    • 3
      SFH225 - 2-pole, 25A Modular Changeover Switch with Top Common Point
      SFH225
      2-pole, 25A Modular Changeover Switch with Top Common Point
      Price
      £57.83
      / piece *
      £57.83
      / piece *
    • 4
      SFT125 - 1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      SFT125
      1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      Price
      £29.60
      / piece *
      £29.60
      / piece *
    • 5
      SFT225 - 2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      SFT225
      2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      Price
      £55.77
      / piece *
      £55.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68